1. Home
    2. Press Center
    3. 2014
    4. Renesas Electronics Introduces the RX113 Group of 32-Bit Microcontrollers for Healthcare Equipment, Home Appliances and Industrial Equipment with Capacitive Touch Sensing

Related Content

RX113

 

Stock Price
Investor Relations

Product Specifications of the RX113 Group of MCUs

  • *Upper: Temperature range for the operation: −40 to +85°C
     Lower: Temperature range for the operation −40 to +105°C
Group name RX113
Part No.* R5F51138ADxx R5F51137ADxx R5F51136ADxx R5F51135ADxx
R5F51138AGxx R5F51137AGxx R5F51136AGxx R5F51135AGxx
Internal memory Flash ROM 512 KB 384 KB 256 KB 128 KB
RAM 64 KB 32 KB
E2
data
flash
8 KB
Power supply voltage 1.8 to 3.6 V
Maximum operating frequency 32 MHz
Temperature range for the operation −40 to +85°C or −40 to +105°C
CPU core RX CPU
  • General registers: 32-bit × 16
  • Multiplier: 32-bit multiplier
  • Divider: Yes
  • Multiply-accumulator: Yes (two types: memory-to-memory operations and register-to-register operations)
On-chip peripheral functions Transfer functions
  • Data transfer controller (DTCa)
Timers
  • Multi-function timer pulse unit 2: 16 bits × 6 channels (MTU2a)
  • Port output enable 2 (POE2a)
  • Compare match timer (CMT): 16 bits × 2 channels × 2 units
  • Real-time clock (RTCA)
  • Independent watchdog timer (IWDTa): 14 bit × 1 channel
  • 8-bit timer (TMR): (8 bit × 2 channels) × 2 units
Communication functions
  • Serial communications interface (SCIe): 100-pin [7 channels], 64-pin [5 channels]
  • Serial communications interface (SCIf): 1 channel
  • I2C bus interface (RIIC): 1 channel
  • Serial peripheral interface (RSPI): 1 channel
  • USB 2.0 Full Speed (USBc): [1 channel, USB 2.0 Full Speed (12 Mbps), Low Speed (1.5 Mbps) H/F/OTG]
  • Serial sound interface (SSI): 1 channel
  • IrDA interface: 1 channel
Touch key functions
  • Capacitive Touch Sensing Unit (CTSU) × 12 channels, 36 keys (max. input keys when configuring 12 ch in the 6 ch × 6 ch matrix state using mutual-capacitance.)
Self-capacitance and mutual capacitance are supported.
Analog functions
  • 12-bit A/D converter (S12ADb): 100-pin [17 channels], 64-pin [11 channels]
  • 12-bit D/A converter: 2 channels (R12DAA)
  • Comparator: 2 channels (CMPBa)
LCD controller/ driver (LCDC)
  • Internal voltage boosting method, capacitor split method, and external resistance division method are switchable.
  • Segment signal output × common signal output: 100-pin: 40 com. × 4 seg., 36 com. × 8 seg., 64-pin: 20 seg. × 4 com., 16 seg. × 8 com
Safety functions
  • Clock Frequency Accuracy Measurement Circuit (CAC)
  • Data Operation Circuit (DOC)
  • 14 bits Independent Watchdog Timer (IWDTa)
  • CRC Calculator (CRC)
Clock generation circuit
  • Main clock oscillator
  • Sub-clock oscillator
  • Low-speed on-chip oscillator (LOCO)
  • High-speed on-chip oscillator (HOCO)
  • Dedicated on-chip oscillator for the IWDT
  • USB-dedicated PLL frequency synthesizer
  • USB-dedicated PLL frequency synthesizer
Others
  • Event Link Controller (ELC)
  • Multi-function Pin Controller (MPC)
  • Power-on Reset Circuit (POR)
  • Voltage Detection Circuit (LVD)
  • Temperature Sensor (TEMPSA)
On-chip debugging function Yes (with trace function)
Low power consumption modes 3 modes
  • Sleep mode
  • Deep sleep mode
  • Software standby mode
Packages
  • 100-pin LFQFP (PLQP0100KB-A) 14 × 14 mm, 0.50 mm pitch
  • 100-pin TFLGA (PTLG0100JA-A) 7 × 7 mm, 0.65 mm pitch
  • 64-pin LFQFP (PLQP0064KB-A) 10 × 10 mm, 0.50 mm pitch

 

(Remarks)
SuperFlash memory technology used in Renesas Electronics' RX113 MCUs is licensed from Silicon Storage Technology Inc. SuperFlash is a registered trademark of Silicon Storage Technology in the U.S., Japan, and other countries. All other registered trademarks or trademarks are the property of their respective owners.


The content in the press release, including, but not limited to, product prices and specifications, is based on the information as of the date indicated on the document, but may be subject to change without prior notice.

Contact