The 854S54I-02 is a dual 2:1 and 1:2 Multiplexer. The 2:1 Multiplexer allows one of 2 inputs to be selected onto one output pin and the 1:2 MUX switches one input to one of two outputs. This device is useful for allowing direct Advanced Mezzanine Card (AMC) to Advanced Mezzanine Card communication connected to an Advanced TCA Backplane via Fabric Hub Board. The 854S54I-02 is optimized for applications requiring very high performance and has a maximum operating frequency of 1.75GHz. The device is packaged in a small, 4mm x 4mm VFQFN package, making it ideal for use on space-constrained boards.

Features

  • Three differential LVDS output pairs
  • Three differential data inputs
  • Data pairs can accept the following differential input levels: LVPECL, LVDS, SSTL
  • Maximum output frequency: 1.75GHz
  • Propagation delay: 700ps (maximum)
  • Part-to-part skew: 275ps (maximum)
  • Full 3.3V supply mode
  • -40°C to 85°C ambient operating temperature
  • Available in lead-free (RoHS 6) package

tuneProduct Options

Part Number Part Status Pkg. Type Lead Count (#) Temp. Grade Pb (Lead) Free Carrier Type Buy Sample
Obsolete VFQFPN 24 I Yes Tray
Availability
Obsolete VFQFPN 24 I Yes Reel
Availability

descriptionDocumentation

Title language Type Format File Size Date
Datasheets & Errata
star ICS854S54I-02 Datasheet Datasheet PDF 856 KB
Application Notes & White Papers
AN-828 Termination - LVPECL Application Note PDF 322 KB
AN-844 Termination - AC Coupling Clock Receivers Application Note PDF 170 KB
AN-846 Termination - LVDS Application Note PDF 133 KB
AN-842 Thermal Considerations in Package Design and Selection Application Note PDF 495 KB
AN-840 Jitter Specifications for Timing Signals Application Note PDF 442 KB
AN-833 Differential Input Self Oscillation Prevention Application Note PDF 180 KB
AN-834 Hot-Swap Recommendations Application Note PDF 153 KB
AN-835 Differential Input with VCMR being VIH Referenced Application Note PDF 160 KB
AN-836 Differential Input to Accept Single-ended Levels Application Note PDF 120 KB
AN-815 Understanding Jitter Units Application Note PDF 565 KB
AN-827 Application Relevance of Clock Jitter Application Note PDF 1.15 MB
AN-805 Recommended Ferrite Beads Application Note PDF 121 KB
PCNs & PDNs
PCN# : A1904-01 Add Greatek, Taiwan as an Alternate Assembly Facility Product Change Notice PDF 983 KB
PDN# : CQ-18-04 PRODUCT DISCONTINUANCE NOTICE Product Discontinuation Notice PDF 550 KB
PCN# : A1611-02 Add JCET China as Alternate Assembly and Change of Material Set at Alternate Assembly Location Product Change Notice PDF 583 KB
PCN# : TB1303-02 Change of Tape & Reel Packing Method for Selective Products Product Change Notice PDF 361 KB
Other
Clock Distribution Overview 日本語 Overview PDF 217 KB
IDT Clock Generation Overview 日本語 Overview PDF 1.83 MB

file_downloadDownloads

Title language Type Format File Size Date
Models
ICS854S54I-02 IBIS Model Model - IBIS ZIP 38 KB

printNews & Additional Resources