Image
A critical part of most data acquisition systems, Renesas offers several sample and hold amplifiers for general-purpose and military and defense applications that include precision data acquisition systems, synchronous sampling, wide bandwidth analog-to-digital (A/D) conversion, auto-zero circuits, digital-to-analog (D/A) converter deglitching, peak detection, and high-speed DC restore.
Bandwidth (MHz) |
VOS (mV) |
Slew Rate (V/µs) |
Droop Rate (μV/μs) |
Hold Step Error (mV) |
IBIAS (nA) |
IS (per amp) (mA) |
tACQ (ns) |
AVOL (dB) |
Requires External Hold Capacitor |
Lead Count (#) |
Pkg. Type |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | |||||||||||||
3.2 Microsecond Sample and Hold Amplifiers | 2.5 | 2 | 5 | .005 | 10 | 40 | 3.5 | 3200 | 94 | Yes | 14 | CERDIP | |
1 Microsecond Precision Sample and Hold Amplifier | 2 | 0.2 | 45 | 0.08 | 5 | 70 | 11 | 1000 | 126 | Yes | 14, 16 | CERDIP, SOICW | 19.08 |
650ns Precision Sample and Hold Amplifier | 4.5 | 0.2 | 90 | 0.01 | 0.5 | 20 | 19 | 650 | 146 | No | 20 | CLCC | |
64ns Sample and Hold Amplifier | 40 | 1 | 105 | 0.3 | 1 | 2500 | 20 | 64 | 108 | No | 8 | SOICN |