Title | Information |
---|---|
Pkg. Name | W8X12.96 |
Pkg. Previous Code | WAJ |
Package Description | 96 Ball WLCSP, 8x12 ARRAY, 0.5mm Pitch Thin Cu RDL - Amkor ATT |
Package Status | Active |
Package Type | WLCSP-TCURDL |
Class | PLASTIC |
Package Code | WAJ |
Category | PLASTIC |
Lead Count | 96 |
Pb (Lead) Free | Yes |
Length | 6.11mm |
Width | 4.03mm |
Thickness | 0.36mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 6.11 x 4.03 x 0.36 |