Title | Information |
---|---|
Package Description | DFN 6.00x5.00x0.75 mm 1.27mm Pitch |
Package Status | Active |
Package Type | DFN |
Class | PLASTIC |
Package Code | NFT8 |
Category | G |
Lead Count | 8 |
Pb (Lead) Free | Yes |
Length | 6mm |
Pb Free Category | e3 Sn |
Width | 5mm |
Thickness | 0.75mm |
Peak Reflow Temp | 260°C |
Pitch | 1.27mm |
Package Carrier | Reel, Tray |
Pkg. Dimensions (mm) | 6.0 x 5.0 x 0.75 |