Title | Information |
---|---|
Pkg. Name | M20.15 |
Pkg. Previous Code | MKQ |
Package Description | 20 LEAD QSOP (150MIL) |
Package Status | Active |
Package Type | QSOP |
Class | PLASTIC |
Package Code | MKQ |
Category | PLASTIC |
Lead Count | 20 |
Pb (Lead) Free | Yes |
Length | 8.64mm |
Width | 3.94mm |
Thickness | 0mm |
Pitch | 0.64mm |
Pkg. Dimensions (mm) | 8.64 x 3.94 x 0.00 |