Title Information
Pkg. Name L16.4X4E
Pkg. Previous Code LEK
Package Description 16 LEAD QFN 4x4 mm (0.65mm LEAD PITCH)
Package Status Active
Package Type QFN
Class PLASTIC
Package Code LEK
Category PLASTIC
Lead Count 16
Pb (Lead) Free Yes
Length 3.99mm
Width 3.99mm
Thickness 0.9mm
Pitch 0.65mm
Pkg. Dimensions (mm) 3.99 x 3.99 x 0.90

Documentation

Type Title Date
Package Outline Drawing PDF 42 KB
1 item