Overview
Description
The 74LVCH16373A 16-bit transparent high-speed, low-power D-type latch is ideal for temporary storage of data. The 74LVCH16373A can be used for implementing memory address latches, I/O ports, and bus drivers. All pins of the 74LVCH16373A can be driven from either 3.3V or 5V devices which allows the use of the device as a translator in a mixed 3.3V/5V supply system. The LVCH16373A has "bus-hold" which prevents floating inputs and eliminates the need for pull-up/down resistors. The 74LVCH16373A operates at -40C to +85C
Features
- Typical tSK(o) (Output Skew) 250ps
- ESD > 2000V per MIL-STD-883, Method 3015
- > 200V using machine model (C = 200pF, R = 0)
- VCC = 3.3V ± 0.3V, Normal Range
- VCC = 2.7V to 3.6V, Extended Range
- CMOS power levels (0.4 uW typ. static)
- All inputs, outputs, and I/O are 5V tolerant
- Supports hot insertion
- Available in 48 pin TSSOP package
Comparison
Applications
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.