Overview

Description

The Intersil HCTS139MS is a radiation hardened 2 to 4 line decoder/demultiplexer with an active low enable. Data on the select inputs cause one of the four normally high outputs to go to a low logic level. The demultiplexing function is performed by using the enable input as the data input. The HCTS139MS utilizes advanced CMOS/SOS technology to achieve high-speed operation. This device is a member of the radiation hardened, high-speed, CMOS/SOS logic family with TTL input compatibility. The HCTS139MS is supplied in a 16-lead ceramic flatpack (K suffix) or an SBDIP package (D suffix).

Features

  • 3 micron radiation hardened SOS CMOS
  • Total dose 200K RAD (Si)
  • SEP effective LET no upsets: >100 MEV-cm2/mg
  • Single Event Upset (SEU) immunity <2 x 10-9 errors/bit-day (Typ)
  • Dose rate survivability: >1 x 1012 RAD (Si)/s
  • Dose rate upset >1010 RAD (Si)/s 20ns pulse
  • Latch-up free under any conditions
  • Fanout (over temperature range)
  • Bus driver outputs - 15 LSTTL loads
  • Military temperature range: -55 °C to +125 °C
  • Significant power reduction compared to LSTTL ICs
  • DC operating voltage range: 4.5V to 5.5V
  • LSTTL input compatibility
    • VIL = 0.8V Max
    • VIH = VCC/2 Min
  • Input current levels Ii ≤ 5µA at VOL, VOH

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 829 KB
Brochure PDF 5.02 MB
Brochure PDF 467 KB
Price Increase Notice PDF 360 KB
Other
White Paper PDF 533 KB
Product Advisory PDF 499 KB
Product Change Notice PDF 230 KB
Application Note PDF 338 KB
9 items

Design & Development

Models