HVPAK™ Programmable Mixed-Signal Matrix with Operating Voltage up to 26.4 V and up to 3 A current per output

The HVPAK combines mixed-signal logic and high-voltage H-/Half-bridge functionality in a tiny 2 mm x 3 mm QFN package. One-time programmable (OTP) non-volatile memory (NVM) stores user-defined solutions in the form of interconnections of internal logic, I/O pins, and macrocells.

Get your motor running with HVPAK!

The HVPAK advanced PWM macrocells provide the ability to drive multiple motors with different PWM frequencies and duty cycles. Low idle current consumption in combination with a compact size further extends the field of possible applications. This highly versatile device allows a wide variety of mixed-signal functions to be designed alongside high-voltage capabilities within a tiny and thermally-efficient IC.

Savings

Replace multiple ICs:
motor driver + logic + comparator + voltage monitor + etc.

Safety

Add more hardware protection to increase system reliability

Flexibility

Create a custom motor driving solution or add more functionality into one IC

Application Optimization

Use HVPAK as a standalone load driver or integrate motor control functionality


Image
Motor Types: Stepper Motor, DC Motors, Solenoids

Stepper Motor

  • Full-, half-, microstep mode
  • Configurable current limit
  • Configurable fault monitor
  • Sleep mode

DC Motors

  • Constant voltage mode
  • Constant current mode
  • Custom current sensing
  • Custom fault monitor
  • PWM soft start

Solenoids

  • No need for external diode for relay coil
  • Multi-drivers
  • Zero-crossing detection


Check out HVPAK Application Solutions and discover its full potential for your next design!

Documentation

Title Type Date Sort ascending
PDF1.04 MB
Related Files:
Application Note
PDF641 KB
Related Files:
Application Note
PDF934 KB
Related Files:
Application Note
PDF1.19 MB
Related Files:
Application Note
PDF1.04 MB
Related Files:
Application Note
PDF561 KB
Related Files:
Application Note
PDF1.21 MB
Related Files:
Application Note
PDF937 KB
Related Files:
Application Note
PDF754 KB
Related Files:
Application Note
PDF728 KB
Related Files:
Application Note
PDF510 KB
Related Files:
Application Note
PDF792 KB
Related Files:
Application Note
PDF2.00 MB
Related Files:
Application Note
PDF1019 KB
Related Files:
Application Note
PDF831 KB
Related Files:
Application Note
PDF738 KB
Related Files:
Application Note
PDF678 KB
Related Files:
Application Note
PDF4.77 MB
Brochure
PDF3.02 MB
Certificate
PDF180 KB
Other
PDF197 KB
Other
PDF221 KB
Other
PDF210 KB
Other
PDF202 KB
Other

Downloads

Title Type Date Sort ascending
ZIP6.80 MB
PCB Design Files