Flexible Double Ended Voltage Mode PWM Controllers Evaluation Board
The ISL6740EVAL3Z serves as a reference design for a 48V to ±12V, 3.3V and 1.5V isolated power supply. It utilizes an ISL6740 double-ended voltage mode controller in...
ISL6740, ISL6741 Flexible Double-Ended Voltage and Current Mode PWM Controllers The ISL6740, ISL6741 family of adjustable frequency, low power, Pulse Width Modulating (PWM) voltage mode (ISL6740) and current mode (ISL6741) controllers, is designed for a wide range of power conversion applications using half-bridge, full bridge and push-pull configurations. These controllers provide an extremely flexible oscillator that allows precise control of frequency, duty cycle and dead time. This advanced BiCMOS design features low operating current, adjustable switching frequency up to 1MHz, adjustable soft-start, internal and external over-temperature protection, fault annunciation, and a bidirectional SYNC signal that allows the oscillator to be locked to paralleled units or to an external clock for noise sensitive applications.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.47 MB | |
Brochure | PDF 5.49 MB 日本語 | |
Product Change Notice | PDF 131 KB | |
Product Change Notice | PDF 398 KB | |
Product Change Notice | PDF 98 KB | |
Product Change Notice | PDF 127 KB | |
Product Change Notice | PDF 122 KB | |
Application Note | PDF 509 KB | |
Application Note | PDF 397 KB | |
9 items
|
The ISL6740EVAL3Z serves as a reference design for a 48V to ±12V, 3.3V and 1.5V isolated power supply. It utilizes an ISL6740 double-ended voltage mode controller in...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.