RJP65T43DPM

IGBT 650V 40A TO-3PFM

IGBT product series for Power Factor Correction (PFC), UPS, solar power generation, and welding applications, recommended for 50 to 100 kHz frequencies, and not guaranteed against short circuit.

Recommended Product
RJP65T43DPM-00#T1
Production Status
Mass Production
Product Status: Mass Production
PLP (Refer to Orderable Parts)

KEY FEATURES

    • Low collector to emitter saturation voltage
      VCE(sat) = 1.8 V typ. (at IC = 20 A, VGE = 15 V, Ta = 25°C)
    • Isolated package
    • Trench gate and thin wafer technology (G7H series)
    • High speed switching
      tf = 45 ns typ. (at VCC = 400 V, VGE = 15 V , IC = 20 A, Rg = 10 Ω, Ta = 25°C, Inductive load)
    • Operation frequency (20kHz ≤ f ˂ 100kHz)
    • Not guarantee short circuit withstand time

PARAMETRICS

Parameters
RJP65T43DPM
Basic Information
Production Status
Mass Production
PLP
PLP (Refer to Orderable Parts)
Downloadable
Package Type.
TO-3PFM
Number of Channels
Single
Inverter
YES
PFC
YES
VCES (V)
650
Ic (Peak) (A)
150
IC (A) @25 °C
40
IC (A) @100 °C
20
VCE (sat) (V)
1.8
tf (µs) typ.
0.045
Pch (W)
68.8
Application
PFC
Mounting Type
Through Hole

Below you will find information to support the development of your application.
You can find an explanation of orderable part numbers here.

 

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.
Video Watch videos related to this product.