Evaluation Board SDK for the 89HPES12T3G2
The 89EBPES12T3G2 Evaluation Board (also referred to as EB12T3G2) provides an evaluation platform for the PES12T3G2 switch. It is also a cost effective way to add a...
Provides high-performance I/O expansion and switching functions between a PCIe upstream port and two downstream ports or peer-to-peer switching between downstream ports.
|
|
|
---|---|---|
Type | Title | Date |
Software & Tools - Software | Log in to Download GZ 30.49 MB | |
Software & Tools - Software | Log in to Download ZIP 104.57 MB | |
Software & Tools - Software | Log in to Download ZIP 54.45 MB | |
Software & Tools - Software | Log in to Download ZIP 48.85 MB | |
4 items
|
The 89EBPES12T3G2 Evaluation Board (also referred to as EB12T3G2) provides an evaluation platform for the PES12T3G2 switch. It is also a cost effective way to add a...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
Buy / Sample |
|
---|---|---|---|---|---|---|
Part Number | ||||||
CABGA | 324 | C | No | Tray | ||
CABGA | 324 | C | No | Reel | ||
CABGA | 324 | C | Yes | Tray | ||
CABGA | 324 | C | Yes | Reel | ||
CABGA | 324 | I | Yes | Tray | ||
CABGA | 324 | I | No | Tray | ||
CABGA | 324 | I | No | Reel | ||
CABGA | 324 | C | No | Tray | ||
CABGA | 324 | C | No | Reel | ||
CABGA | 324 | C | Yes | Tray | ||
CABGA | 324 | C | Yes | Reel |