Evaluation Kit for ZSPM4141W12
The ZSPM4141 Evaluation Board is a compact system designed to facilitate measuring the performance and operating characteristics of the ZSPM4141 Ultra-low-Power Linear...
The ZSPM4141 is an ultra-low-power linear regulator optimized for minimal quiescent current losses via advanced, proprietary technology. It can improve energy efficiency and reduce heat due to power dissipation because it draws low nA-level quiescent current for light loads, yet it can regulate current loads as high as 200mA. The linear regulated output voltage is factory-configured to an option from 1.2V to 4.2V in 100mV steps. The ZSPM4141 also provides over-current protection.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 549 KB | |
Guide | 7Z 1.21 MB | |
Manual - Development Tools | PDF 316 KB | |
Datasheet - Short-form | PDF 142 KB | |
4 items
|
The ZSPM4141 Evaluation Board is a compact system designed to facilitate measuring the performance and operating characteristics of the ZSPM4141 Ultra-low-Power Linear...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Buy / Sample |
|
---|---|
Part Number | |