Overview
Description
The SH-Mobile MT1 is capable of full high-definition (1920 x 1080 pixels) video processing and audio processing that is necessary to support full segment broadcasting, at low power. The lineup includes packages and software solutions for applications in segments such as mobile phones, portable consumer electronics, and automotive equipment.
Specifications
Product name | SH-Mobile MT1 (SH73704) |
---|---|
CPU core | SH4A |
Power supply voltage | Internal: 1.15 to 1.3 V External: 2.5 to 3.6 V or 1.65 to 1.95 V |
Max. operating frequency | 500 MHz |
Cache memory |
|
On-chip RAM |
|
X/Y memory (for DSPs) | 16 Kbytes |
On-chip peripheral functions |
|
Interfaces |
|
On-chip SDRAM (SiP only) | 1 Gbit MobileDDR-SDRAM |
Package | SiP:40-pin BGA (10 × 11 mm, 0.4 mm pin pitch, 1.4 mm thick) Single item:449-pin BGA (21 × 21 mm、0.8 mm pin pitch, 1.9 mm thick) |
Features
- Application processor for mobile phones enables watching and recording of terrestrial digital broadcasts (full segment)
- Lineup includes two package types: for full segment support for mobile phones, and for portable consumer electronics and automotive equipment
- A software package that includes all the functions necessary for receiving and watching terrestrial digital broadcasts is offered
Comparison
Applications
Applications
- Mobile phones
- Portable consumer electronics
- Automotive equipment
Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Technical Update | PDF 1.10 MB 日本語 | |
Technical Update | PDF 75 KB 日本語 | |
Technical Update | PDF 31 KB 日本語 | |
Technical Update | PDF 126 KB 日本語 | |
Technical Update | PDF 41 KB 日本語 | |
5 items
|