画像
ルネサスのIGBTは、薄ウェハ技術により、低飽和・電圧特性と高速スイッチングの特性の両立を可能にしました。様々なアプリケーション用途に適した製品シリーズを揃え、あらゆる電力損失の低減に貢献します。インバータ用IGBT、PFC用IGBT、IH用IGBTを提供しています。
[注意]弊社の車載向けアナログ&パワー製品に関しての使用上のご注意 (PDF)があります。必ずご一読下さい。
UPS/産業インバータ向け650V/1250V製品、風力発電/太陽光インバータ向け1800V製品、エアコン/IH向け650V製品など、耐圧別の製品展開とアプリケーションに応じたデザイン・トポロジを提供します。
負荷短絡耐量と低VCE(sat)特性を両立して安全性と高効率化を実現。推奨周波数1kHz~50kHzで、UPS、モータ、太陽光発電、溶接機向けの製品シリーズです。
高速スイッチング特性を生かして各種PFC方式に最適なラインアップ強化。推奨周波数100Hz~100kHzで、PFC、UPS、太陽光発電、溶接機向けの製品シリーズです。
アプリケーション |
Pkg. Type |
VCES (V) |
Ic (Peak) (A) |
IC @25 °C (A) |
IC @100 °C (A) |
VCE (sat) (V) |
tf (Typical) (µs) |
tsc (μs) |
FRD Vf (V) |
FRD trr (ns) |
Pc (W) |
環境設定 |
Series Name |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
型名 | ||||||||||||||
Wafer | 1800 | 200 | 1.6 | 10 | RBNxxN180S2 Series | |||||||||
Wafer | 1800 | 300 | 1.6 | 10 | RBNxxN180S2 Series | |||||||||
Wafer | 1800 | 400 | 1.6 | 10 | RBNxxN180S2 Series | |||||||||
Inverter | TO-247A | 1250 | 100 | 50 | 25 | 1.8 | 0.058 | 10 | 2.9 | 102 | 223 | Built-In FRD | RBNxxH125S1 Series | |
Inverter | TO-247A | 1250 | 160 | 80 | 40 | 1.8 | 0.067 | 10 | 2.8 | 156 | 319 | Built-In FRD | RBNxxH125S1 Series | |
Inverter | TO-247A | 650 | 160 | 80 | 40 | 1.5 | 0.045 | 1.7 | 55 | 185 | Built-In FRD | RBNxxH65T1 Series | ||
Inverter | TO-247A | 650 | 200 | 100 | 50 | 1.5 | 0.04 | 2 | 65 | 250 | Built-In FRD | RBNxxH65T1 Series | ||
Inverter | TO-247plus | 1250 | 300 | 150 | 75 | 1.8 | 0.096 | 10 | 2.4 | 245 | 517 | Built-In FRD | RBNxxH125S1 Series | |
Inverter | TO-247A | 650 | 300 | 150 | 75 | 1.5 | 0.037 | 1.7 | 72 | 312 | Built-In FRD | RBNxxH65T1 Series | ||
IGBT 600V 60A TO-247A内蔵型FRD | IH Cooker | TO-247A | 600 | 180 | 60 | 30 | 1.5 | 0.045 | 1.2 | 100 | 208.3 | Built-In FRD | 60T0x Series | |
IGBT 650V 30A TO-3PFP Built-In FRD | PFC | TO-3PFP | 650 | 120 | 60 | 30 | 1.5 | 0.045 | 1.4 | 80 | 65 | Built-In FRD | 65T0x Series | |
IGBT 650V 50A TO-247A Built-In FRD | IH Cooker | TO-247A | 650 | 180 | 100 | 50 | 1.45 | 0.115 | 1.2 | 250 | 250 | Built-In FRD | 65T1x Series | |
IGBT 650V 40A TO-247A Built-In FRD | PFC | TO-247A | 650 | 300 | 80 | 40 | 1.8 | 0.045 | 1.7 | 100 | 340.9 | Built-In FRD | 65T4x Series | |
IGBT 1250V 15A Wafer | Wafer | 1250 | 30 | 15 | 1.8 | 0.21 | 10 | 1CSxx Series | ||||||
IGBT 1250V 15A Sawn | Sawn | 1250 | 30 | 15 | 1.8 | 0.21 | 10 | 1CSxx Series | ||||||
IGBT 1250V 30A Wafer | Wafer | 1250 | 60 | 30 | 1.8 | 0.16 | 10 | 1CSxx Series | ||||||
IGBT 1250V 30A Sawn | Sawn | 1250 | 60 | 30 | 1.8 | 0.16 | 10 | 1CSxx Series | ||||||
IGBT 1250V 50A Wafer | Wafer | 1250 | 100 | 50 | 1.8 | 0.16 | 10 | 1CSxx Series | ||||||
IGBT 1250V 50A Sawn | Sawn | 1250 | 100 | 50 | 1.8 | 0.16 | 10 | 1CSxx Series | ||||||
IGBT 1250V 75A Wafer | Wafer | 1250 | 150 | 75 | 1.8 | 0.17 | 10 | 1CSxx Series | ||||||
IGBT 1250V 75A Sawn | Sawn | 1250 | 150 | 75 | 1.8 | 0.17 | 10 | 1CSxx Series | ||||||
IGBT 1250V 100A Wafer | Wafer | 1250 | 200 | 100 | 1.8 | 0.16 | 10 | 1CSxx Series | ||||||
IGBT 1250V 100A Sawn | Sawn | 1250 | 200 | 100 | 1.8 | 0.16 | 10 | 1CSxx Series | ||||||
IGBT 1250V 150A Wafer | Wafer | 1250 | 300 | 150 | 1.8 | 0.15 | 10 | 1CSxx Series | ||||||
IGBT 1250V 150A Sawn | Sawn | 1250 | 300 | 150 | 1.8 | 0.15 | 10 | 1CSxx Series | ||||||
IGBT 1250V 200A Wafer | Wafer | 1250 | 400 | 200 | 1.8 | 0.14 | 10 | 1CSxx Series | ||||||
IGBT 1250V 200A Sawn | Sawn | 1250 | 400 | 200 | 1.8 | 0.14 | 10 | 1CSxx Series | ||||||
IGBT 1250V 10A Wafer | Wafer | 1250 | 20 | 10 | 1.8 | 0.23 | 10 | 1CSxx Series | ||||||
IGBT 1250V 10A Sawn | Sawn | 1250 | 20 | 10 | 1.8 | 0.23 | 10 | 1CSxx Series | ||||||
IGBT 650V 30A Wafer | Wafer | 650 | 60 | 30 | 1.5 | 0.1 | 10 | 65Sx Series | ||||||
IGBT 650V 30A Sawn | Sawn | 650 | 60 | 30 | 1.5 | 0.1 | 10 | 65Sx Series | ||||||
IGBT 650V 50A Wafer | Wafer | 650 | 100 | 50 | 1.5 | 0.1 | 10 | 65Sx Series | ||||||
IGBT 650V 50A Sawn | Sawn | 650 | 100 | 50 | 1.5 | 0.1 | 10 | 65Sx Series | ||||||
IGBT 650V 75A Wafer | Wafer | 650 | 150 | 75 | 1.5 | 0.075 | 10 | 65Sx Series | ||||||
IGBT 650V 75A Sawn | Sawn | 650 | 150 | 75 | 1.5 | 0.075 | 10 | 65Sx Series | ||||||
IGBT 650V 100A Wafer | Wafer | 650 | 200 | 100 | 1.5 | 0.06 | 10 | 65Sx Series | ||||||
IGBT 650V 100A Sawn | Sawn | 650 | 200 | 100 | 1.5 | 0.06 | 10 | 65Sx Series | ||||||
IGBT 650V 150A Wafer | Wafer | 650 | 300 | 150 | 1.5 | 0.07 | 10 | 65Sx Series | ||||||
IGBT 650V 150A Sawn | Sawn | 650 | 300 | 150 | 1.5 | 0.07 | 10 | 65Sx Series | ||||||
IGBT 650V 200A Wafer | Wafer | 650 | 400 | 200 | 1.5 | 0.08 | 10 | 65Sx Series | ||||||
IGBT 650V 200A Sawn | Sawn | 650 | 400 | 200 | 1.5 | 0.08 | 10 | 65Sx Series | ||||||
IGBT 650V 40A TO-3PFM | PFC | TO-3PFM | 650 | 150 | 40 | 20 | 1.8 | 0.045 | 68.8 | 65T4x Series | ||||
IGBT 650V 30A TO-247A | PFC | TO-247A | 650 | 150 | 60 | 30 | 1.8 | 0.045 | 150 | 65T4x Series | ||||
IGBT 650V 30A TO-3PFP | PFC | TO-3PFP | 650 | 225 | 60 | 30 | 1.35 | 0.125 | 55.5 | 65T5x Series | ||||
IGBT 600V 6A TO-3PFM-5 Built-In FRD | PFC | TO-247A | 600 | 100 | 13 | 6 | 1.8 | 0.051 | 1.2 | 100 | 29 | Built-In FRD |
Renesas IGBT products Line-up