Renesasはマルチキューのフロー制御機能を備えたFIFO製品を提供しています。各製品は、完全にプログラム可能で、キューの構成方法をユーザーが自由に定義することができます。Renesasのマルチキュー対応製品は、最高の性能が得られるようにプロセスの優先順位を制御することによって要求の競合に対処します。マルチキュー対応のFIFOは1チップのICとして実装されており、互いに独立した1~4個のFIFOキューの設定が可能です。キューイングに対応するFIFOではバスマッチングが可能であり、各ポートの幅は9ビット、18ビット、36ビットのうちいずれかに設定できます。