SmartBond™ DA14683 Bluetooth Low Energy 5.0 Development Kit Pro
The DA14683 Development Kit Pro is ideal for software developers who want total control over their software development and want to keep an eye on the power consumption...
The DA14683 Development Kit Pro is ideal for software developers who want total control over their software development and want to keep an eye on the power consumption of their application. The kit contains a motherboard and an extra DA14683 Bluetooth® Low Energy AQFN60 daughterboard (DA14683-00A9DB-P), and gives you access to all of the package’s GPIOs. With the RF connector on the daughterboard you can perform the RF measurements. The kit's on-board Segger chip gives you complete debugging capability. In addition, the dedicated on-board circuitry allows you, in combination with our complete software environment SmartSnippets™ Studio, to profile and fine tune the power consumption of your application to get the most out of the DA14683's advantages.
|
|
|
---|---|---|
分類 | タイトル | 日時 |
マニュアル-開発ツール | PDF 1.92 MB | |
アプリケーションノート | PDF 241 KB | |
回路図 | PDF 102 KB | |
回路図 | PDF 285 KB | |
4 items
|
The DA14683 Development Kit Pro is ideal for software developers who want total control over their software development and want to keep an eye on the power consumption...
ご購入 / サンプル |
|
---|---|
型名 | |
DA14683-00A9DB-P circleアクティブ
shopping_cart
今すぐ購入する
|