ワイパ制御には滑らかなモータ制御が要求されます。ルネサスは、16ビットCPUコアを搭載し高性能なモータ制御を実現する小型マイコンを幅広くラインアップしています。

Windscreen Wiper System Block Diagram

マイコン

推奨製品 ROM
[バイト]
RAM
[バイト]
動作
周波数
[MHz]
パッケ
ージ
[ピン数]
特徴
RH850/F1KH-D8 6144-8192 896 2x240 176-324 CAN/CAN FD 12ch, LIN, FlexRay 2ch, Ethernet 2ch, ICU *1
RH850/F1KM-S4 3072-4096 384-512 240 100-272 CAN/CAN FD 8ch, LIN, FlexRay, Ethernet, ICU *1
RH850/F1KM-S1 512-1024 64-128 120 48-100 CAN/CAN FD 6ch, LIN, ICU *1
RH850/F1K 768-2048 96-192 120 100-176 CAN/CAN FD 6ch, LIN, ICU *1
RH850/F1H

3072-6144

320-576

2x120

176-272

CAN7ch, LIN, FlexRay, Ethernet, ICU *1

RH850/F1L

256-2048

32-192

96

48-176

CAN6ch, LIN, ICU *1

RL78/F15 128K-512K 10K-32K 32 48-144 Motor control timer (Timer RD), CAN 2ch, LIN 3ch, IEBus, ADC, DAC, Comparator, 8/16KB-data flash 8KB/16KB
RL78/F14 48K-256K 4K-20K 24-32 30-100 8K-Data Flash,
Motor Control Timer, CAN, LIN, 10-bit ADC 31ch, 8-bit DAC, Comparator,
LVD*2, 150℃
RL78/F13 16K-128K 1K-8K 24-32 20-80 4K-Data Flash, Motor Control Timer, CAN, LIN, 10-bit ADC 20ch, LVD, 150℃

*1 ICU: Intelligent Cryptographic Unit
*2 LVD: Low Voltage Detection

アナログ&パワーデバイス

  推奨製品 特徴
Motor drive MOSFET for
power window, wiper, power door
NP60N04PDK 40V/3.95mΩ, TO-263
NP90N04VUK 40V/2.8mΩ, TO-252
NP60N04VUK 40V/3.85mΩ, TO-252
NP75N04VUK 40V/5.7mΩ, TO-252
CAN transceiver R2A25416SP High speed CAN, 8pin SOP