Renesas' radiation hardened high precision operational amplifiers feature low noise, low offset voltage, low input bias current, and low temperature drift making them the ideal choice for applications requiring both high DC accuracy and AC performance.

descriptionDocumentation

Title language Type Format File Size Sort descending Date
Application Notes & White Papers
R13AN0011: Noise Calculations of Instrumentation Amplifier Circuits Rev.1.00 Application Note PDF 291 KB
R13AN0010: Noise Calculations of Op-Amp Circuits Application Note PDF 329 KB
R13AN0009: Load Cancellation Enables Precision Op-Amps to Drive Heavy Loads Application Note PDF 242 KB
R13AN0008: Boosting Op-Amp Output Current Application Note PDF 255 KB
How to Bias Op-Amps Correctly Application Note PDF 263 KB
AN1920: Reducing Power Dissipation with Saturated Outputs Application Note PDF 433 KB
AN1690: Electronics Meets the Challenges of Patient Monitors Application Note PDF 377 KB
AN1556: Building an Accurate SPICE Model for Low Noise, Low Power Precision Amplifiers Application Note PDF 976 KB
AN9867: End of Life Derating: A Necessity or Overkill Application Note PDF 338 KB
Other
Intersil Space Products Brochure Brochure PDF 3.12 MB
R13ZZ0001: Operational Amplifier Signal Gain versus Noise Gain and Input Referred Errors Other PDF 223 KB
R13AN0001: Closed-Loop Gain Error Other PDF 187 KB
Intersil Commercial Lab Services Brochure PDF 364 KB

printNews & Additional Resources

Type Date
Low Dose Rate Acceptance Testing Page Mar 25, 2020
Standard Data Package Page Mar 19, 2020
Rad Hard SMD Test Flow Page Mar 19, 2020
Rad Hard Test Reports Page Mar 19, 2020