GreenPAK™ is a broad family of cost-effective non-volatile memory (NVM) configurable hardware devices that enable innovators to integrate many system functions into a single custom circuit, and in the process minimize component count, board space, and power consumption. Using the free GUI Go Configure Software Hub and GreenPAK Development Kit, designers can create and configure their perfect custom circuit in minutes.

Visit the GreenPAK Applications page to access 250+ application notes with design files and explore the GreenPAK Cookbook for 90+ application circuits featuring GreenPAK and learn how to get started. Streamline your design process with our Go Configure Software Hub, utilizing pre-existing design files for each application note and cookbook design, or start fresh with a new design. Review the information now and unlock the potential of GreenPAK for your projects!

Use Case

Image
IoT Power Charger Original Design
Image
IoT Power Charger Greenpak Benefits

Design reduced by:

  • 5 ICs
  • 2 NMOS transistors
  • 14 passive components

Categories

HVPAK™

Take advantage of the combined mixed-signal logic and high-voltage H-bridge functionality

AnalogPAK™

Create your own unique analog circuits combined with GreenPAK configurable logic

Automotive GreenPAK™ Programmable Mixed-Signal ICs

Integrate many system functions into a single AEC-Q100 qualified IC

Dual Supply GreenPAK™

Interface two independent voltage domains flexibly

GreenPAK™ with Asynchronous State Machine

Develop your own custom state machine designs

GreenPAK™ with In-System Programmability

Easily modify the configuration or add functionality to the devices by programming the NVM

Power GreenPAK™

Enable fast development with customizable configurations using GreenPAK LDOs and load switches

Other GreenPAKs

Cost-effective non-volatile memory (NVM) programmable devices

Product Selector: GreenPAK™ Programmable Mixed-Signal Products

Explore our catalog of products through our parametric product selector tool. Compare specifications across various parameters to find the right part for your design.

Product Selector

Documentation

Tools & Resources

GreenPAK Part Configurator

Upload your GreenPAK Go Configure Project File configured in GoConfigure Software

Customer Reference Design with GreenPAK & GreenFET Products

Program custom samples in minutes using any GreenPAK device