Overview

Description

The JP202 system wirelessly transmits either stored still images or captured data from the camera, and data from the temperature/humidity sensor in the Sub-GHz band. The receiver displays the received data on the LCD. This demo kit consists of two Sub-GHz modules (QCIOT-000-CWXPOCZ), one camera sensor kit (JP202-CWXCAMPOCZ), and the EK-RA6M3 MCU evaluation kit (for transmitting images and data from cameras, temperature, and humidity sensors) and EK-RA6M3G MCU evaluation kit (for received images and data display) are required. Also, if you want to check the UART command control operation from a PC, you will need two Digilent Pmod™ USBUART and a USB cable.

Features

  • The Pmod (Type 2A) reference design helps customers easily make prototypes
  • Solution is offered with Wi-SUN FAN protocol stacks for free
  • Easy demo for digital signage or infrastructure monitoring with Quick-Connect IoT (QC-IoT) sensors

Applications

Documentation

Type Title Date
Manual - Hardware PDF 692 KB
1 item

Design & Development

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Evaluation Software Log in to Download ZIP 25.48 MB
1 item

Related Boards & Kits

Boards & Kits

Lab on the Cloud

Lab on the Cloud

Use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.

This demo wirelessly transmits either stored still images or captured data from the camera, and data from the temperature/humidity sensor in the Sub-GHz band. The receiver displays the received data on the LCD.