100W USB Power Delivery Adaptor with Multi-Output Evaluation Kit
The CN328-EVK evaluation kit provides a total power delivery (PD) adaptor solution, including boost power factor correction (PFC), quasi-resonant (QR) flyback...
Modern life almost requires us to carry multiple electronic devices. It could be phones, notebooks or tablets, or a combination of them all. Along with these devices are all the chargers that go along with them and more than likely they will not be compatible with each other so the user will have to carry all of these as well. So, consumers are eager for a single solution that can easily charge all of their products. Renesas provides a total IC solution for this application, including boost power factor correction (PFC), quasi-resonant (QR) flyback controller power, DC/DC buck, USB power delivery (PD) controller, and an MCU.
System Benefits:
Select a block to discover products for your design
Title | Category | Buy / Sample |
---|---|---|
RL78/G15 Compact, Low Pin Count Microcontrollers with Rich Peripheral Functions for General Purpose Applications
|
RL78 Low Power 8 & 16-bit MCUs, MCU / MPU Selection Table | Buy / Sample |
ISL28130 Single Micropower, Low Drift, RRIO Operational Amplifier
|
Precision Op-amps (Vos <1mV), General-purpose Op Amps | Buy / Sample |
RAA214401 150mA Wide Input Range Ultra Low Quiescent Current Linear Regulator
|
Linear Regulators (LDO) | Buy / Sample |
RAA211250 Integrated FET 30V, 5A Synchronous Buck Regulator with Internal Compensation and Programmable Frequency
|
Buck Regulators (Integrated FETs) | Buy / Sample |
RJK03M5DPA Nch Single Power Mosfet 30V 30A 6.5Mohm Wpak
|
Power MOSFETs | Buy / Sample |
ISL8117 Synchronous Step-Down PWM Controllers
|
Buck Controllers (External FETs) | Buy / Sample |
iW676 Digital Synchronous Rectifier
|
Secondary-side ICs and RapidCharge Protocol ICs | Buy / Sample |
iW9802 100W Digital Zero Voltage Switching RapidCharge™ AC/DC Controller
|
Flyback & Forward Controllers | Buy / Sample |
iW2206 Power Factor Boost Controller for Solid State Lighting Solutions up to 250W
|
Power Factor Correction (PFC) Controllers, Solid State Lighting Driver ICs | Buy / Sample |
PS2911-1 High CTR, 4-Pin Ultra Small Package Flat-lead Photocoupler
|
DC Input Single, Low Input Current | Buy / Sample |
The CN328-EVK evaluation kit provides a total power delivery (PD) adaptor solution, including boost power factor correction (PFC), quasi-resonant (QR) flyback...
Renesas’ smart asset tracking label leverages Renesas’ ultra-low power devices to provide package or asset tracking with environmental in data logging in an ultra-thin, flexible and easily disposable device. The design is based on the DA14531 ultra-low power Bluetooth® Low Energy 5.1 SoC.
Related resources:
![]() |
Low Pin Count MCU Optimized for the 8-bit MCU Market | Blog Post | Jan 12, 2023 |
![]() |
Carry Fewer Chargers with the 100W Power Adaptor with Power Delivery and Wireless Charging | Blog Post | Aug 13, 2021 |