GreenPAK SLG46580 Development Kit with Socket Adapter
The SLG46580V-SKT includes the SLG4SA20LD-20x30 socket adapter and 50 SLG46580V samples.
The SLG46580, SLG46582, and SLG46583 are small, low power components commonly used to integrate mixed-signal functions under control of an asynchronous state machine. The user creates the circuit design by programming the one time Non-Volatile Memory (NVM) to configure the interconnect logic, the I/O Pins and the macro cells of the SLG46580, SLG46582, and SLG46583. This highly versatile device allows a wide variety of functions and control logic to be designed within a very small, low power monolithic integrated circuit.
Software title
|
Software type
|
Company
|
---|---|---|
Go Configure™ Software Hub Go Configure Software Hub provides development support for a variety of products, including GreenPAK configurable mixed signal matrix and ForgeFPGA™ devices.
|
Software Package | Renesas |
1 item
|
The SLG46580V-SKT includes the SLG4SA20LD-20x30 socket adapter and 50 SLG46580V samples.
The SLG46580V-DIP 20-pin DIP Prototyping Board is perfect for breadboarding and fast prototypes. It requires the DIP Adapter (SLG4SA-DIP) to use with the Advanced...
Provides full programming, emulation, and testing functions for GreenPAK devices. For use with SLG46xxxX-SKT sockets kits.
Working in tandem with the GreenPAK...
The SLG4DVKDIP is perfect for breadboarding and fast prototyping. Working in tandem with the GreenPAK Designer software, GreenPAK DIP Development Board allows designers...
GreenPAK Serial Debugger (GSD) device can be used for programming GreenPAK products with multiple-time Non-Volatile Memory (NVM) or for configuring the interconnect...
The GreenPAK Lite Development Board provides full programming, emulation, and testing functions for GreenPAK devices, working in a pair with the Go Configure™ Software...
The SLG46582V-DIP 20-pin DIP Prototyping Board is perfect for breadboarding and fast prototypes. It requires the DIP Adapter (SLG4SA-DIP) to use with the Advanced...
The SLG46583V-DIP 20-pin DIP Prototyping Board is perfect for breadboarding and fast prototypes. It requires the DIP Adapter (SLG4SA-DIP) to use with the Advanced...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.