8-pin SSOP (Shrink Small Outline Package)

Product Name Insulation Voltage (kVr.m.s.) 1 - Outer Creepage Distance (mm) 2 - Insulator Thickness (mm) 3 - Clearance (mm)
PS8802-1, PS8802-2 2.5 4.0 0.2 4.0
PS8821-1, PS8821-2 2.5 4.0 0.2 4.0
PS9817A-1, PS9817A-2 2.5 4.0 0.2 4.0
PS9821-1, PS9821-2 2.5 4.0 0.2 4.0
PS9822-1, PS9822-2 2.5 4.0 0.2 4.0
PS9851-1, PS9851-2 2.5 4.0 0.2 4.0