Overview

Description

The PS2506-1 and PS2506L-1 are optically coupled isolators containing a GaAs light emitting diode and an NPN silicon darlington connected phototransistor. The PS2506-1 is in a plastic DIP (Dual In-line Package) and the PS2506L-1 is lead bending type (Gull-wing) for surface mount.

Features

  • AC input response
  • High isolation voltage (BV = 5 000 Vr.m.s.)
  • High current transfer ratio (CTR = 2 000% TYP.)
  • High-speed switching (tr, tf = 100 μs TYP.)
  • Ordering number of tape product: PS2506L-1-F3: 2 000 pcs/reel
  • Safety standards UL approved: No. E72422

Documentation

Document title Document type
Type
Date Date
PDF 273 KB Datasheet
PDF 466 KB 日本語 Application Note
PDF 957 KB Application Note
PDF 5.14 MB 日本語 Brochure
PDF 4.91 MB 日本語 Brochure
PDF 3.78 MB 日本語 Brochure
PDF 189 KB Product Reliability Report
7 items

Design & Development

Models

Support