The PS2506-1 and PS2506L-1 are optically coupled isolators containing a GaAs light emitting diode and an NPN silicon darlington connected phototransistor. The PS2506-1 is in a plastic DIP (Dual In-line Package) and the PS2506L-1 is lead bending type (Gull-wing) for surface mount.
Document title | Document type
|
Date Date |
---|---|---|
PDF 273 KB | Datasheet | |
PDF 5.20 MB 日本語 | Brochure | |
PDF 189 KB | Product Reliability Report | |
PDF 5.14 MB 日本語 | Brochure | |
PDF 3.78 MB 日本語 | Brochure | |
PDF 466 KB 日本語 | Application Note | |
PDF 957 KB | Application Note | |
7 items
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
PLP |
Buy / Sample |
|
---|---|---|
Part Number | ||
PS2506-1-A play_circleActive Samples Available |
2031 Dec | Get Samples, |
Select an orderable part number:
Orderable Part ID | Sample |
---|---|
PS2506-1-A | Availability |