4-pin mini flat-lead

Product Name Insulation Voltage (kVr.m.s.) 1 - Outer Creepage Distance (mm) 2 - Inner Creepage Distance (mm) 3 - Insulator Thickness (mm) 4 - Clearance (mm)
PS2911-1 2.5 4.0 2.5 0.4 4.0
PS2913-1 2.5 4.0 2.5 0.4 4.0
PS2915-1 2.5 4.0 2.5 0.4 4.0
PS2933-1 2.5 4.0 2.5 0.4 4.0