The integration of IDT to Renesas provides optimal memory portfolios for our customers. With four decades of SRAM experience, Renesas offers a broad line of low power, high-speed, industry-standard SRAMs that provide high reliability, stable supply and long lifetime support in the industrial and communications markets.

Renesas EEPROM realizes high speed, low power consumption and a high level of reliability by employing advanced MONOS memory technology, a CMOS process and low voltage circuitry technology.

As emerging memory products, Renesas provides a family of MRAM devices that feature the widest range of SPI interface non-volatile memory sizes, along with superior performance.

Renesas is also the industry’s leading supplier of FIFOs and multi-port memories with the most comprehensive and highest-performance products available. The Renesas FIFO portfolio includes more than 350 synchronous, asynchronous and bidirectional products to help designers solve inter-chip communications protocol problems, such as rate matching, buffering and bus matching. Renesas’ multi-port memory portfolio contains more than 150 types of asynchronous and synchronous dual-ports, four-ports and bank-switchable dual-ports.

Renesas is the industry leader in memory interface devices, offering JEDEC-compliant registered clock driver (RCD) and data buffer (DB) products to meet the tight timing budget requirement of dual in-line memory modules (DIMM) and memory interface applications. High-performance, low-voltage standard logic ICs and bus switch logic ICs are also available.

Featured Product Categories

 

Documentation & Downloads

Title Other Languages Type Format File Size Sort descending Date
Other
Military and Aerospace Product Overview Overview PDF 603 KB
Advanced_Memory_Buffer_Flyer Product Brief PDF 728 KB
Memory Multiplexer Family Overview Overview PDF 807 KB
IDT Specialty Memory Products Overview Overview PDF 890 KB
MRAM Family Overview Overview PDF 1.20 MB
Switching and Bridging Solutions Overview PDF 1.24 MB
Standard SRAM Products Outline 日本語 Overview PDF 1.44 MB
EEPROM Product Outline 日本語 Overview PDF 1.76 MB
Best In Class FIFO Products Overview PDF 1.82 MB
Worldclass SRAM Products Overview PDF 2.56 MB
Multi-port Memory Products Overview Overview PDF 3.89 MB
One-Renesas Memory Solutions Brochure Brochure PDF 4.30 MB