Combining high-performance integrated power stages along with an optimized audio processor feature set and PWM controller, Renesas offers complete System-on-Chip (SoC) Class-D digital audio amplifiers for sound processing.
Combining high-performance integrated power stages along with an optimized audio processor feature set and PWM controller, Renesas offers complete System-on-Chip (SoC) Class-D digital audio amplifiers for sound processing.
タイトル | 他の言語 | 分類 降順で並び替え | 形式 | サイズ | 日付 | |
---|---|---|---|---|---|---|
アプリケーションノート、ホワイトペーパー | ||||||
R32AN0001: API Register Specification (SRS WOW/HD™ Support) | – | アプリケーションノート | 346 KB | |||
R32AN0007: Output Filter Design Selection | – | アプリケーションノート | 184 KB | |||
R32AN0006: Writing to EEPROM or SPI Flash Memories using an External Microcontroller | – | アプリケーションノート | 147 KB | |||
R32AN0002: D2 Audio Customization GUI v3I Sound Processing and Audio Algorithms | – | アプリケーションノート | 297 KB | |||
R32AN0003: D2-4P Layout Guidelines | – | アプリケーションノート | 445 KB |
Input Channels | Integrated Power Stages | PWM Output Channels | Supported Audio Inputs | Supported Audio Outputs | Signal Flow | D2 Audio DSP Customization GUI | Supported Decoders | Advanced Features | Lead Count (#) | Pkg. Type | |
---|---|---|---|---|---|---|---|---|---|---|---|
Intelligent Digital Amplifier PWM Controller and Audio Processor | 2 | 4 | 5 | 1x I2S, 1x S/PDIF | 1x S/PDIF, 3x PWM, 4x Power | Fixed | はい | None | D2 Audio PWM Engine, D2 Audio Sound Enhancement, Graceful Fault Recovery | 68 | QFN |
Intelligent Digital Amplifier PWM Controller and Audio Processor | 2 | 4 | 5 | 1x I2S, 1x S/PDIF | 1x S/PDIF, 3x PWM, 4x Power | Fixed | はい | None | D2 Audio PWM Engine, Graceful Fault Recovery, SRS WOW/HD™ | 68 | QFN |