画像
ルネサスの高速、耐放射線強化、モノリシック、D/Aコンバータには、高精度基準電圧、薄膜R-2Rラダー、リファレンス制御アンプ、12個の高速バイポーラ電流スイッチが含まれています。
スピード |
LSB Max Nonlinearity Over Temperature (%) |
LSB Accuracy at 25°C (±%) |
LSB Accuracy Over Temperature (±%) |
Max Gain Drift (ppm/°C) |
High Dose Rate (HDR) (krad (Si)) |
Low Dose Rate (LDR) (krad (Si)) |
DSEE (SEL, SEB, etc.) (MeV*cm2/mg) |
SMD URL |
DLA SMD |
Pkg. Class |
Qualification Level |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|
型名 | ||||||||||||
High Speed, Monolithic Digital-To-Analog Converter | Settles to 0.5LSB in 500ns (Max) | 0.5 | 0.125 | 0.75 | 50 | 100 | 50 | 5962-96755 | 5962R9675503V9A, 5962R9675503VJC, 5962R9675503VXC | V | QML Class V (Space) | |
High Speed, Monolithic Digital-To-Analog Converter | Settles to 0.5LSB in 500ns (Max) | 0.5 | 0.125 | 0.75 | 50 | 100 | 5962-96755 | 5962R9675502V9A, 5962R9675502VJC, 5962R9675502VXC | V | QML Class V (Space) |