A buck-boost converter generates an output voltage either greater or less than the input voltage. The advantage of using a buck-boost solution is regulating the output voltage over the full power source voltage range. Buck-boost converter solutions usually have lower efficiency and a larger footprint than buck converter solutions.

descriptionDocumentation

printNews & Additional Resources

Type Date
40V Multi-Output Isolated Topologies Page Apr 9, 2020
Pulse Width Modulation Page Apr 9, 2020
Linear vs. Switching Regulators Page Mar 30, 2020