The H8S/2426, 2426R, 2424 Group is supported only for customers who have already adopted these products. The RX651, RX210 Groups are recommended for new designs.
Applications
- Home Appliance
The H8S/2426, 2426R, 2424 Group is supported only for customers who have already adopted these products. The RX651, RX210 Groups are recommended for new designs.
CPU | Bit Size | RAM (KB) | Program Memory (KB) | Data Flash (KB) | Lead Count (#) | Operating Freq (Max) (Mhz) | Timer | ADC | DAC | RTC | LVD | DMA | Ethernet | CAN (ch) | USB | Temp. Range | Buy / Sample | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
H8S/2600 | 16 | 48 | 128 | 145 | 33 | 8-bit x 2-ch, 16-bit x 12-ch | 10-bit x 16-ch | 8-bit x 2-ch | No | No | -40 to 85°C | |||||||
H8S/2600 | 16 | 48 | 256 | 145 | 33 | 8-bit x 2-ch, 16-bit x 12-ch | 10-bit x 16-ch | 8-bit x 2-ch | No | No | -40 to 85°C | |||||||
H8S/2600 | 16 | 48 | 256 | 145 | 33 | 8-bit x 2-ch, 16-bit x 12-ch | 10-bit x 16-ch | 8-bit x 2-ch | No | No | -20 to 75°C | |||||||
H8S/2600 | 16 | 48 | 128 | 145 | 33 | 8-bit x 2-ch, 16-bit x 12-ch | 10-bit x 16-ch | 8-bit x 2-ch | No | No | -20 to 75°C | |||||||
H8S/2600 | 16 | 48 | 128 | 145 | 33 | 8-bit x 2-ch, 16-bit x 12-ch | 10-bit x 16-ch | 8-bit x 2-ch | No | No | -20 to 75°C | |||||||
H8S/2600 | 16 | 64 | 145 | 33 | 8-bit x 2-ch, 16-bit x 12-ch | 10-bit x 16-ch | 8-bit x 2-ch | No | No | -20 to 75°C | ||||||||
H8S/2600 | 16 | 48 | 145 | 33 | 8-bit x 2-ch, 16-bit x 12-ch | 10-bit x 16-ch | 8-bit x 2-ch | No | No | -40 to 85°C | ||||||||
H8S/2600 | 16 | 48 | 145 | 33 | 8-bit x 2-ch, 16-bit x 12-ch | 10-bit x 16-ch | 8-bit x 2-ch | No | No | -20 to 75°C | ||||||||
H8S/2600 | 16 | 48 | 145 | 33 | 8-bit x 2-ch, 16-bit x 12-ch | 10-bit x 16-ch | 8-bit x 2-ch | No | No | -20 to 75°C | ||||||||
H8S/2600 | 16 | 64 | 145 | 33 | 8-bit x 2-ch, 16-bit x 12-ch | 10-bit x 16-ch | 8-bit x 2-ch | No | No | -40 to 85°C | ||||||||
H8S/2600 | 16 | 64 | 145 | 33 | 8-bit x 2-ch, 16-bit x 12-ch | 10-bit x 16-ch | 8-bit x 2-ch | No | No | -40 to 85°C | ||||||||
H8S/2600 | 16 | 64 | 145 | 33 | 8-bit x 2-ch, 16-bit x 12-ch | 10-bit x 16-ch | 8-bit x 2-ch | No | No | -20 to 75°C | ||||||||
H8S/2600 | 16 | 64 | 256 | 145 | 33 | 8-bit x 2-ch, 16-bit x 12-ch | 10-bit x 16-ch | 8-bit x 2-ch | No | No | -20 to 75°C | |||||||
H8S/2600 | 16 | 64 | 256 | 145 | 33 | 8-bit x 2-ch, 16-bit x 12-ch | 10-bit x 16-ch | 8-bit x 2-ch | No | No | -40 to 85°C | |||||||
H8S/2600 | 16 | 64 | 256 | 145 | 33 | 8-bit x 2-ch, 16-bit x 12-ch | 10-bit x 16-ch | 8-bit x 2-ch | No | No | -20 to 75°C | |||||||
H8S/2600 | 16 | 48 | 145 | 33 | 8-bit x 2-ch, 16-bit x 12-ch | 10-bit x 16-ch | 8-bit x 2-ch | No | No | -40 to 85°C | ||||||||
H8S/2600 | 16 | 64 | 256 | 145 | 33 | 8-bit x 2-ch, 16-bit x 12-ch | 10-bit x 16-ch | 8-bit x 2-ch | No | No | -40 to 85°C |
Title | Type | Description | Company |
---|---|---|---|
HI1000/4 Real-time OS for H8SX, H8S Family | ITRON OS | μITRON4.0 Specification real-time OS for H8SX, H8S Family [Required IDE :High-performance Embedded Workshop] |
Renesas |
C/C++ Compiler Package for H8SX, H8S, H8 Family | Compiler/Assembler | C/C++ Compiler package for H8SX, H8S and H8 families. Simulator debugger and High-performance Embedded Workshop included. |
Renesas |
MISRA C Rule Checker SQMlint | Compiler/Assembler | MISRA C Rule Checker (option) |
Renesas |
E10A-USB HS0005KCU01H for H-UDI Interface | Emulator | E10A-USB emulator not supporting AUD trace function. | Renesas |
E10A-USB HS0005KCU02H for AUD Trace Function | Emulator | E10A-USB emulator supporting AUD trace function. | Renesas |
High-performance Embedded Workshop | IDE and Coding Tool | Renesas integrated development environment (IDE) (for SuperH, RX, R8C, M32R, M16C, H8SX, H8S, H8, and 740 families). |
Renesas |
Debugging MCU Boards | Other Emulators and Options | The debugging MCU board is a board to enable the in-circuit connection of an emulator with the user's system and allows you to use more enhanced debugging functions. The applicable debugging functions vary depending on the MCU type. | Renesas |
Flash Development Toolkit (Programming GUI) | Programmer (Unit/SW) | Flash memory programming software. [Support MCU/MPU and devices: SuperH RISC engine, RX, R8C, M16C, H8SX, H8S, H8, 740] | Renesas |
Simulator Debugger for H8SX, H8S, and H8 Families | Simulator | Simulator debugger for the H8,H8S, H8SX family [Support IDE : High-performance Embedded Workshop] (Note: This product is included in Compiler Package and is not available separately.) |
Renesas |