Previous industrial automation systems used conventional bus connections such as RS-485 between master and node devices. This design using the Renesas R-IN32M3 module allows ease of migration from an industrial field bus system to an industrial Ethernet system. It supports three major industry standard protocol stacks: PROFINET, EtherNet/IP and EtherCAT. This enables customers to develop industrial Ethernet systems easily.
System Benefits:
Select a block to discover products for your design
Title | Category | Buy / Sample |
---|---|---|
HS3001 High-Performance Relative Humidity and Temperature Sensor
|
Humidity & Temperature Sensors | Buy / Sample |
ZMOD4410 Firmware Configurable Indoor Air Quality (IAQ) Sensor with Embedded Artificial Intelligence (AI)
|
Metal Oxide Gas Sensors | Buy / Sample |
ISL80101A High Performance 1A Linear Regulator with Programmable Current Limiting
|
Linear Regulators (LDO) | Buy / Sample |
RA6M4 200MHz Arm® Cortex®-M33 TrustZone®, High Integration with Ethernet and OctaSPI
|
RA Arm® Cortex®-M MCUs, MCU / MPU Selection Table | Buy / Sample |
RL78/G14 Low Power, High Function, General Purpose Microcontrollers for Motor Control, Industrial and Metering Applications
|
RL78 Low Power 8 & 16-bit MCUs, MCU / MPU Selection Table | Buy / Sample |
RX66T 32-bit Microcontrollers Optimal for Motor Control in Industrial, Home Appliance, and Robotics Applications
|
RX 32-Bit Performance / Efficiency MCUs, MCU / MPU Selection Table | Buy / Sample |
R-IN32M3-Module Certified Multiprotocol Industrial Ethernet Solution for R-IN32M3
|
Multiprotocol Communication | Buy / Sample |