1. Home
    2. Microcontrollers and Microprocessors
    3. SuperH RISC engine Family

SH7058S, SH7059

The SH7058S and SH7059 are single-chip RISC microcontroller that integrates a RISC CPU core SH-2E using an original Renesas architecture with peripheral functions required for system configuration.


The SH7058S and SH7059 are completely compatible with SH7058. This LSI includes on-chip peripheral functions necessary for system configuration, such as a floating-point unit (FPU) , ROM , RAM, a direct memory access controller (DMAC), timers, a serial communication interface (SCI), controller are a network-II (HCAN-II), A/D converter, interrupt controller (INTC), and I/O ports.


ROM and SRAM can be directly connected by means of an external memory access support function, greatly reducing system cost.


On-chip ROM is available as flash memory in the F-ZTAT* (Flexible Zero Turn Around Time) version. The flash memory can be programmed with a programmer that supports this LSI programming, and can also be programmed and erased by software. Since the programming/erasing control program is included as firmware, programming and erasing can be performed by calling this program with a user program. This enables the chip to be programmed by the user while mounted on a board.

Note: * F-ZTAT is a trademark of Renesas Electronics, Corp.

 

Key Features:

  • High-performance single-chip RISC with SH-2E core
    • 104MIPS/80MHz/3.3 V (I/O: 5V)
  • High-speed multiplication/accumulation operations
    • Built-in 32-bit multiplier
    • Built-in single-precision floating-point operation unit
  • Built-in large capacity flash memory with a single power supply and large capacity RAM
    • 1 MB Flash ROM/48 kB RAM(SH7058SC)
    • 1.5MB Flash ROM/80 kB RAM(SH7059)
    • Write and erase operations available with the single power supply
  • Powerful peripheral functions
    • Timer: ATU-II
    • Compare match timer: 2 ch
    • A/D converter: 10 bit x 32 ch
    • Serial: 5 ch
    • Clock synchronous serial: 2 ch
    • DMAC: 4 ch
    • HCAN: 2 ch
  • Development environment
    • Full-function emulator E6000H
  • Package
    • FP-256H/BP-272

Below you will find information to support the development of your application.
You can find an explanation of orderable part numbers here.

 

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
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
The information contained herein has been provided by a member of Renesas Partners. This information is provided on the Renesas website provided for convenience and informational purposes only. Renesas is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-Renesas sites. These linked sites are not under control of Renesas. Renesas is not responsible for the contents of any linked site or any changes or updates to such sites. These links are provided for convenience and informational purposes only. The inclusion of any link does not imply endorsement by Renesas of any linked site.

Renesas's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services either alone or in combination with any of Renesas's product or service.

Menu
Contact