Renesas Starter Kit+ for SH7216
The Renesas Starter Kit+ for SH7216 has been developed speed up code development and reduce time to market. An Renesas Starter Kit+, as the name suggests, is a complete...
The SH7216 Series with 32-bit SH-2A CPU core offers a maximum operating frequency of 200 MHz, representing a 1.25-fold improvement in performance over the 160 MHz of Renesas Electronics's existing the SH7211. They also include large-capacity high-speed flash memory and RAM through the use of cutting-edge flash memory technology. Featuring an on-chip power supply step-down circuit, these microcontrollers are designed to achieve lower current dissipation by suppressing the increase in current dissipation associated with higher speed, and attain 3.3 V single-power-supply operation while at the high operating frequency of 200 MHz. In addition, the SH7216 Series incorporates a PWM timer, 12-bit AD converter, LAN controller, USB, and CAN as peripheral functions. The SH7216 Series lineup consists of the SH7216 Group (with floating-point unit (FPU)) and the SH7214 Group (without FPU).
The Renesas Starter Kit+ for SH7216 has been developed speed up code development and reduce time to market. An Renesas Starter Kit+, as the name suggests, is a complete...
R0K572167C001BR is a CPU board equipped with SH7216, SH2A-FPU core, 200MHz operation, 176-pin (0.4mm pitch) version.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
PLP |
CPU |
Bit Size |
Program Memory (KB) |
Data Flash (KB) |
RAM (KB) |
Lead Count (#) |
Supply Voltage (V) |
Operating Freq (Max) (MHz) |
CAN (ch) |
I/O Ports |
Timer |
ADC |
DAC |
USB |
DMA |
Ethernet |
RTC |
LVD |
Human Machine Interface |
Temp. Range |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | ||||||||||||||||||||||||
2034 Jan | SH2A-FPU | 32 | 512 | 32 | 64 | 176 | 3 - 3.6 | 100 | 1 | 112 | 16-bit x 11-ch | 12-bit x 8-ch | USB Endpoints x 10, USB Peripheral, USB Ports (ch) x 1 | Yes | No | No | No | -40 to 85°C | ||||||
2027 Dec | SH2A-FPU | 32 | 512 | 32 | 64 | 176 | 3 - 3.6 | 100 | 1 | 112 | 16-bit x 11-ch | 12-bit x 8-ch | USB Endpoints x 10, USB Peripheral, USB Ports (ch) x 1 | Yes | No | No | No | -40 to 85°C | ||||||
2029 Jan | SH2A-FPU | 32 | 768 | 32 | 96 | 176 | 3 - 3.6 | 100 | 1 | 112 | 16-bit x 11-ch | 12-bit x 8-ch | USB Endpoints x 10, USB Peripheral, USB Ports (ch) x 1 | Yes | Yes | No | No | -40 to 85°C | ||||||
2034 Jan | SH2A-FPU | 32 | 512 | 32 | 64 | 176 | 3 - 3.6 | 100 | 1 | 112 | 16-bit x 11-ch | 12-bit x 8-ch | USB Endpoints x 10, USB Peripheral, USB Ports (ch) x 1 | Yes | No | No | No | -40 to 85°C | 3 | |||||
2029 Jan | SH2A-FPU | 32 | 768 | 32 | 96 | 176 | 3 - 3.6 | 100 | 1 | 112 | 16-bit x 11-ch | 12-bit x 8-ch | USB Endpoints x 10, USB Peripheral, USB Ports (ch) x 1 | Yes | Yes | No | No | -40 to 85°C | ||||||
2029 Jan | SH2A-FPU | 32 | 768 | 32 | 96 | 176 | 3 - 3.6 | 100 | 1 | 112 | 16-bit x 11-ch | 12-bit x 8-ch | USB Endpoints x 10, USB Peripheral, USB Ports (ch) x 1 | Yes | No | No | No | -40 to 85°C | ||||||
2029 Jan | SH2A-FPU | 32 | 768 | 32 | 96 | 176 | 3 - 3.6 | 100 | 1 | 112 | 16-bit x 11-ch | 12-bit x 8-ch | USB Endpoints x 10, USB Peripheral, USB Ports (ch) x 1 | Yes | No | No | No | -40 to 85°C | ||||||
2027 Dec | SH2A-FPU | 32 | 1024 | 32 | 128 | 176 | 3 - 3.6 | 100 | 1 | 112 | 16-bit x 11-ch | 12-bit x 8-ch | USB Endpoints x 10, USB Peripheral, USB Ports (ch) x 1 | Yes | Yes | No | No | -40 to 85°C | ||||||
2034 Jan | SH2A-FPU | 32 | 1024 | 32 | 128 | 176 | 3 - 3.6 | 100 | 1 | 112 | 16-bit x 11-ch | 12-bit x 8-ch | USB Endpoints x 10, USB Peripheral, USB Ports (ch) x 1 | Yes | Yes | No | No | -40 to 85°C | 45.8 | |||||
2034 Jan | SH2A-FPU | 32 | 1024 | 32 | 128 | 176 | 3 - 3.6 | 200 | 1 | 112 | 16-bit x 11-ch | 12-bit x 8-ch | USB Endpoints x 10, USB Peripheral, USB Ports (ch) x 1 | Yes | No | No | No | -40 to 85°C | ||||||
N/A | SH2A-FPU | 32 | 768 | 32 | 96 | 176 | 3 - 3.6 | 200 | 1 | 112 | 16-bit x 11-ch | 12-bit x 8-ch | USB Endpoints x 10, USB Peripheral, USB Ports (ch) x 1 | Yes | No | No | No | -40 to 85°C | 3 | |||||
2034 Jan | SH2A-FPU | 32 | 512 | 32 | 64 | 176 | 3 - 3.6 | 200 | 1 | 112 | 16-bit x 11-ch | 12-bit x 8-ch | USB Endpoints x 10, USB Peripheral, USB Ports (ch) x 1 | Yes | No | No | No | -40 to 85°C | ||||||
2029 Jan | SH2A-FPU | 32 | 768 | 32 | 96 | 176 | 3 - 3.6 | 200 | 1 | 112 | 16-bit x 11-ch | 12-bit x 8-ch | USB Endpoints x 10, USB Peripheral, USB Ports (ch) x 1 | Yes | Yes | No | No | -40 to 85°C | 48.86 | |||||
2029 Jan | SH2A-FPU | 32 | 768 | 32 | 96 | 176 | 3 - 3.6 | 200 | 1 | 112 | 16-bit x 11-ch | 12-bit x 8-ch | USB Endpoints x 10, USB Peripheral, USB Ports (ch) x 1 | Yes | Yes | No | No | -40 to 85°C | 48.86 | |||||
2027 Dec | SH2A-FPU | 32 | 1024 | 32 | 128 | 176 | 3 - 3.6 | 200 | 1 | 112 | 16-bit x 11-ch | 12-bit x 8-ch | USB Endpoints x 10, USB Peripheral, USB Ports (ch) x 1 | Yes | Yes | No | No | -40 to 85°C | 53.77 | |||||
2029 Jan | SH2A-FPU | 32 | 768 | 32 | 96 | 176 | 3 - 3.6 | 200 | 1 | 112 | 16-bit x 11-ch | 12-bit x 8-ch | USB Endpoints x 10, USB Peripheral, USB Ports (ch) x 1 | Yes | No | No | No | -40 to 85°C | ||||||
2034 Jan | SH2A-FPU | 32 | 1024 | 32 | 128 | 176 | 3 - 3.6 | 100 | 1 | 112 | 16-bit x 11-ch | 12-bit x 8-ch | USB Endpoints x 10, USB Peripheral, USB Ports (ch) x 1 | Yes | Yes | No | No | -40 to 85°C | ||||||
2034 Jan | SH2A-FPU | 32 | 1024 | 32 | 128 | 176 | 3 - 3.6 | 200 | 1 | 112 | 16-bit x 11-ch | 12-bit x 8-ch | USB Endpoints x 10, USB Peripheral, USB Ports (ch) x 1 | Yes | Yes | No | No | -40 to 85°C | 3 | 54.95 | ||||
2034 Jan | SH2A-FPU | 32 | 1024 | 32 | 128 | 176 | 3 - 3.6 | 200 | 1 | 112 | 16-bit x 11-ch | 12-bit x 8-ch | USB Endpoints x 10, USB Peripheral, USB Ports (ch) x 1 | Yes | Yes | No | No | -40 to 85°C | 3 | 54.93 | ||||
2034 Jan | SH2A-FPU | 32 | 512 | 32 | 64 | 176 | 3 - 3.6 | 100 | 1 | 112 | 16-bit x 11-ch | 12-bit x 8-ch | USB Endpoints x 10, USB Peripheral, USB Ports (ch) x 1 | Yes | Yes | No | No | -40 to 85°C | ||||||
2034 Jan | SH2A-FPU | 32 | 1024 | 32 | 128 | 176 | 3 - 3.6 | 200 | 1 | 112 | 16-bit x 11-ch | 12-bit x 8-ch | USB Endpoints x 10, USB Peripheral, USB Ports (ch) x 1 | Yes | No | No | No | -40 to 85°C | 3 | |||||
2034 Jan | SH2A-FPU | 32 | 512 | 32 | 64 | 176 | 3 - 3.6 | 100 | 1 | 112 | 16-bit x 11-ch | 12-bit x 8-ch | USB Endpoints x 10, USB Peripheral, USB Ports (ch) x 1 | Yes | Yes | No | No | -40 to 85°C | ||||||
2027 Dec | SH2A-FPU | 32 | 512 | 32 | 64 | 176 | 3 - 3.6 | 100 | 1 | 112 | 16-bit x 11-ch | 12-bit x 8-ch | USB Endpoints x 10, USB Peripheral, USB Ports (ch) x 1 | Yes | Yes | No | No | -40 to 85°C | ||||||
2034 Jan | SH2A-FPU | 32 | 1024 | 32 | 128 | 176 | 3 - 3.6 | 100 | 1 | 112 | 16-bit x 11-ch | 12-bit x 8-ch | USB Endpoints x 10, USB Peripheral, USB Ports (ch) x 1 | Yes | No | No | No | -40 to 85°C | ||||||
2027 Dec | SH2A-FPU | 32 | 1024 | 32 | 128 | 176 | 3 - 3.6 | 100 | 1 | 112 | 16-bit x 11-ch | 12-bit x 8-ch | USB Endpoints x 10, USB Peripheral, USB Ports (ch) x 1 | Yes | No | No | No | -40 to 85°C | 3 | |||||
2034 Jan | SH2A-FPU | 32 | 1024 | 32 | 128 | 176 | 3 - 3.6 | 100 | 1 | 112 | 16-bit x 11-ch | 12-bit x 8-ch | USB Endpoints x 10, USB Peripheral, USB Ports (ch) x 1 | Yes | No | No | No | -40 to 85°C | ||||||
2027 Dec | SH2A-FPU | 32 | 512 | 32 | 64 | 176 | 3 - 3.6 | 200 | 1 | 112 | 16-bit x 11-ch | 12-bit x 8-ch | USB Endpoints x 10, USB Peripheral, USB Ports (ch) x 1 | Yes | Yes | No | No | -40 to 85°C | 42.44 | |||||
2034 Jan | SH2A-FPU | 32 | 512 | 32 | 64 | 176 | 3 - 3.6 | 200 | 1 | 112 | 16-bit x 11-ch | 12-bit x 8-ch | USB Endpoints x 10, USB Peripheral, USB Ports (ch) x 1 | Yes | No | No | No | -40 to 85°C | 43.96 | |||||
2034 Jan | SH2A-FPU | 32 | 512 | 32 | 64 | 176 | 3 - 3.6 | 200 | 1 | 112 | 16-bit x 11-ch | 12-bit x 8-ch | USB Endpoints x 10, USB Peripheral, USB Ports (ch) x 1 | Yes | Yes | No | No | -40 to 85°C | 45.6 | |||||
2034 Jan | SH2A-FPU | 32 | 512 | 32 | 64 | 176 | 3 - 3.6 | 200 | 1 | 112 | 16-bit x 11-ch | 12-bit x 8-ch | USB Endpoints x 10, USB Peripheral, USB Ports (ch) x 1 | Yes | Yes | No | No | -40 to 85°C | 45.57 | |||||
2027 Dec | SH2A-FPU | 32 | 512 | 32 | 64 | 176 | 3 - 3.6 | 200 | 1 | 112 | 16-bit x 11-ch | 12-bit x 8-ch | USB Endpoints x 10, USB Peripheral, USB Ports (ch) x 1 | Yes | No | No | No | -40 to 85°C | ||||||
2029 Jan | SH2A-FPU | 32 | 768 | 32 | 96 | 176 | 3 - 3.6 | 200 | 1 | 112 | 16-bit x 11-ch | 12-bit x 8-ch | USB Endpoints x 10, USB Peripheral, USB Ports (ch) x 1 | Yes | No | No | No | -40 to 85°C | ||||||
2027 Dec | SH2A-FPU | 32 | 1024 | 32 | 128 | 176 | 3 - 3.6 | 200 | 1 | 112 | 16-bit x 11-ch | 12-bit x 8-ch | USB Endpoints x 10, USB Peripheral, USB Ports (ch) x 1 | Yes | No | No | No | -40 to 85°C |