Image
Industrial Ethernet communication requires determinism, fast processing and flexibility to support multiple communication protocols such as EtherCAT, Ethernet/IP, Profinet (RT), CC-Link, and Modbus TCP. These powerful solutions are also equipped with EtherPHY and designed to address some of the unique challenges presented by Industrial Ethernet applications. The built-in Renesas R-IN engine technology has a real-time OS accelerator and Ethernet accelerator to achieve high-speed and high-precision communication control.
Pkg. Code |
Pkg. Type |
Length (mm) |
Width (mm) |
Price (USD) | 1ku |
|
---|---|---|---|---|---|
Part Number | |||||
R-IN32M3 ASSP for Multi-Protocol Support | pkg_7732 | BGA | 19 | 19 | |
Certified Multiprotocol Industrial Ethernet Solution for R-IN32M3 | 177.56 |
|
R-IN32M3 Industrial Ethernet Module – Three Birds with One Stone | Blog Post | Aug 15, 2020 |