SSC Communication Board
The SSC Communication Board is included in Renesas' modular SSC Evaluation Kits for select sensor signal conditioner (SSC) ICs. It is also part of the modular SSC Mass...
The SSC Mass Calibration System Power Switch Board supports the SSC Mass Calibration Systems for the ZSC31010, ZSC31015, and ZSC31050 sensor signal conditioner (SSC) ICs (DUTs). It enables switching a power supply for the DUTs of up to 40VDC. It is ordered separately.
The SSC Communication Board is included in Renesas' modular SSC Evaluation Kits for select sensor signal conditioner (SSC) ICs. It is also part of the modular SSC Mass...
The SSC Mass Calibration Board (MCB) is included in the SSC Mass Calibration System (includes 4 MCBs), which provides the hardware needed for simultaneous...
The SSC Test Board is a small unpopulated circuit board laid out for mounting select Renesas sensor signal conditioner (SSC) ICs with an SSOP/TSSOP package for user...
The SSC Test Board is a small unpopulated circuit board laid out for mounting select Renesas sensor signal conditioner (SSC) ICs with a 24-pin or 32-pin QFN package for...
The SSC Replacement Board is included in Renesas' modular SSC Evaluation Kits for select resistive sensor signal conditioner (SSC) ICs. It simulates a variable sensor...
The ZSC31010 Mass Calibration System provides the hardware needed for simultaneous configuration, calibration and evaluation of multiple ZSC31010 Sensor Signal...
The ZSC31015 Mass Calibration System provides the hardware needed for simultaneous configuration, calibration and evaluation of multiple ZSC31015 Sensor Signal...
The ZSC31050 Mass Calibration System provides the hardware needed for simultaneous configuration, calibration and evaluation of multiple ZSC31050 Sensor Signal...