画像
ルネサスEEPROMは、最新のMONOS メモリ技術、 CMOS プロセスおよび低電圧回路技術を採用し、低電源電圧動作・低消費電力・高速動作・ 高信頼性を実現しています。
PLP |
Family Name |
Interface |
Pkg. Type |
Memory Capacity (kbit) |
Access Time (ns) |
Clock frequency (kHz) |
Supply Voltage (V) |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|
型名 | |||||||||
Serial Peripheral Interface 128k EEPROM (16-kword × 8-bit) 256k EEPROM (32-kword × 8-bit) | 2032 12月 | Serial EEPROM | SPI bus | SOP | 128 | 5000 | 1.8 - 5.5 | ||
Serial Peripheral Interface 128k EEPROM (16-kword × 8-bit) 256k EEPROM (32-kword × 8-bit) | 2032 12月 | Serial EEPROM | SPI bus | SOP | 256 | 5000 | 1.8 - 5.5 | 4.359 | |
2線式シリアルインタフェース 2k EEPROM(256ワード × 8ビット) | 2032 12月 | Serial EEPROM | I2C bus | SOP, TSSOP | 2 | 400 | 1.8 - 5.5 | 0.7127 | |
Two-wire serial interface 4k EEPROM (512-word × 8-bit) | 2032 12月 | Serial EEPROM | I2C bus | SOP, TSSOP | 4 | 400 | 1.8 - 5.5 | 1.402 | |
Two-wire serial interface 8k EEPROM (1024-word x 8-bit) | 2030 3月, 2032 12月 | Serial EEPROM | I2C bus | SOP, TSSOP | 8 | 400 | 1.8 - 5.5 | ||
Two-wire serial interface 16k EEPROM (2-kword × 8-bit) | 2032 12月 | Serial EEPROM | I2C bus | SOP, TSSOP | 16 | 400 | 1.8 - 5.5 | 1.845 | |
Two-wire serial interface 32k EEPROM (4-kword × 8-bit) | 2032 12月 | Serial EEPROM | I2C bus | SOP, TSSOP | 32 | 400 | 1.8 - 5.5 | 2.084 | |
Two-wire serial interface 64k EEPROM (8-kword × 8-bit) | 2030 3月, 2032 12月 | Serial EEPROM | I2C bus | SOP, TSSOP | 64 | 400 | 1.8 - 5.5 | ||
Two-wire serial interface 128k EEPROM (16-kword × 8-bit) | 2032 12月 | Serial EEPROM | I2C bus | SOP, TSSOP | 128 | 400 | 1.8 - 5.5 | 2.306 | |
Two-wire serial interface 256k EEPROM (32-kword × 8-bit) | 2032 12月 | Serial EEPROM | I2C bus | SOP, TSSOP | 256 | 400 | 1.8 - 5.5 | 2.628 | |
Two-wire serial interface 512k EEPROM (64-kword × 8-bit) | 2030 3月, 2032 12月 | Serial EEPROM | I2C bus | SOP, TSSOP | 512 | 1000 | 1.8 - 5.5 | 4.879 | |
2k EEPROM(256ワード × 8ビット)4k EEPROM(512ワード × 8ビット)シリアルペリフェラルインタフェース | 2032 12月 | Serial EEPROM | SPI bus | SOP, TSSOP | 2 | 5000 | 1.8 - 5.5 | 0.7127 | |
Serial Peripheral Interface 2k EEPROM (256-word × 8-bit) 4k EEPROM (512-word × 8-bit) | 2032 12月 | Serial EEPROM | SPI bus | SOP, TSSOP | 4 | 5000 | 1.8 - 5.5 | 0.8785 | |
Serial Peripheral Interface 8k EEPROM (1024-word × 8-bit) 16k EEPROM (2048-word × 8-bit) | 2032 12月 | Serial EEPROM | SPI bus | SOP, TSSOP | 8 | 5000 | 1.8 - 5.5 | 0.963 | |
Serial Peripheral Interface 8k EEPROM (1024-word × 8-bit) 16k EEPROM (2048-word × 8-bit) | 2032 12月 | Serial EEPROM | SPI bus | SOP, TSSOP | 16 | 5000 | 1.8 - 5.5 | 2.052 | |
Serial Peripheral Interface 32k EEPROM (4-kword × 8-bit) 64k EEPROM (8-kword × 8-bit) | 2032 12月 | Serial EEPROM | SPI bus | SOP, TSSOP | 32 | 5000 | 1.8 - 5.5 | 2.3 | |
Serial Peripheral Interface 32k EEPROM (4-kword × 8-bit) 64k EEPROM (8-kword × 8-bit) | 2030 3月, 2032 12月 | Serial EEPROM | SPI bus | SOP, TSSOP | 64 | 5000 | 1.8 - 5.5 | 2.566 | |
512K EEPROM(64-Kワード × 8ビット)シリアルペリフェラルインタフェース | 2032 12月 | Serial EEPROM | SPI bus | SOP, TSSOP | 512 | 5000 | 1.8 - 5.5 | 4.061 | |
256K, 32K x 8 Bit; 5 Volt, Byte Alterable EEPROM | N/A | Byte Alterable EEPROM | Parallel | PDIP, PLCC | 256 | 120, 150, 90, 89 | 4.5 - 5.5 | 33.35 | |
64k, 8k x 8 Bit; 5 Volt, Byte Alterable EEPROM | N/A | Byte Alterable EEPROM | Parallel | PDIP, PLCC, SOICW | 64 | 120, 90, 70 | 4.5 - 5.5 | 19.14 |