画像
ルネサスは、ガンマ・バッファ、DC/DCレギュレータ、デジタル制御式ポテンショメータ(DCP)など、高性能LCDディスプレイ用のアナログ・ソリューションを提供するディスプレイICとして、幅広いポートフォリオを提供しています。 これらの製品を組み合わせることで、LCDディスプレイのカラムドライバにアナログ電源電圧、Vcom基準電圧、電圧オン・バイアス電圧、電圧オフ・バイアス電圧、ガンマ基準電圧を供給することができます。 ルネサスのDC/DCレギュレータは、LCDディスプレイに使用される低電圧デジタルICに電力を供給し、DCPはLCDのコントラストと輝度を制御します。
サブカテゴリ |
Temp. Range |
Pkg. Type |
Lead Count (#) |
Pkg. Dimensions (mm) |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|
型名 | ||||||
Highly Accurate 16-Channel Integrated Current Sinks for LED Backlighting in 4K Ultra HD and HDR LCD Display Applications | LED Backlight Drivers | 32 QFN | 32 | 5 x 5 | ||
16-Channel Local Dimming LED Backlight Controller | LED Backlight Drivers | 48 QFN | 48 | 7 x 7 | 1.555 | |
車載グレードTFT-LCD電源 | Integrated TFT-LCD DC-DC Regulators | -40 to +105°C | TQFP | 32 | 5.0 x 5.0 x 1.00 | 3.286 |
High Power LED Driver | Automotive LED Backlight Drivers | -40 to +105°C | QFN | 20 | 4.0 x 4.0 x 0.90 | 5.154 |
超高調光比および位相シフト制御を備えた6チャネル、50mA 車載用LEDドライバ | Automotive LED Backlight Drivers | -40 to +105°C | QFN | 20 | 4.0 x 3.0 x 0.90 | 2.615 |
PWM調光機能付き白色LEDドライバ | LED Backlight Drivers | -40 to +85°C | TDFN | 8 | 2.0 x 3.0 x 0.75 | 1.303 |
Boost + VON Slice + VCOM + Reset | Integrated TFT-LCD DC-DC Regulators | -40 to +85°C | QFN | 24 | 4.0 x 4.0 x 0.90 | |
TFT-LCD Supply + DCP + VCOM Amplifier + Gate Pulse Modulator + RESET | Integrated TFT-LCD DC-DC Regulators | -40 to +85°C | QFN | 28 | 5.0 x 4.0 x 0.90 | |
6-Channel SMBus/I2C or PWM Dimming LED Driver with Phase Shift Control | LED Backlight Drivers | -40 to +85°C | QFN | 20 | 4.0 x 3.0 x 0.90 | 1.895 |
6-Channel LED Driver with Ultra Low Dimming Capability | LED Backlight Drivers | -40 to +85°C | QFN | 20 | 4.0 x 3.0 x 0.90 | 2.247 |
6-Channel SMBus or PWM Dimming LED Driver with Phase Shift Control | LED Backlight Drivers | -40 to +85°C | QFN | 20 | 4.0 x 3.0 x 0.90 | 1.796 |
8-Channel 45V 50mA LED Driver | LED Backlight Drivers | -40 to +85°C | QFN | 32 | 5.0 x 5.0 x 0.90 | 3.641 |
Compact 2-Ch LED Drivers with Phase Shift Control | LED Backlight Drivers | -40 to +85°C | TQFN | 16 | 3.0 x 3.0 x 0.75 | 1.838 |
Compact 3-Ch LED Drivers with Phase Shift Control | LED Backlight Drivers | -40 to +85°C | TQFN | 16 | 3.0 x 3.0 x 0.75 | 1.895 |
Compact 4-Ch LED Drivers with Phase Shift Control | LED Backlight Drivers | -40 to +85°C | TQFN | 16 | 3.0 x 3.0 x 0.75 | 1.951 |
位相シフト制御と10ビット調光分解能を内蔵した4チャネルLEDドライバ | LED Backlight Drivers | -40 to +105°C | SOICW, TQFN | 28 | 5.0 x 5.0 x 0.75, 17.9 x 7.5 x 0.20 | 2.178 |
Single or Multiple Cell Li-ion Battery Powered 4-Channel LED Driver | LED Backlight Drivers | -40 to +85°C | TQFN | 16 | 3.0 x 3.0 x 0.75 | 1.485 |
Single or Multiple Cell Li-ion Battery Powered 6-Channel LED Driver | LED Backlight Drivers | -40 to +85°C | TQFN | 16 | 3.0 x 3.0 x 0.75 | |
Single or Multiple Cell Li-ion Battery Powered 6-Channel LED Drivers | LED Backlight Drivers | -40 to +85°C | TQFN | 20 | 4.0 x 3.0 x 0.75 | 1.598 |
小型ディスプレイ用高効率電源 | Integrated TFT-LCD DC-DC Regulators | TQFN | 20 | 4.0 x 3.0 x 0.75 | ||
High Efficiency Power Supplies for Small Size Displays | Integrated TFT-LCD DC-DC Regulators | -40 to +85°C | WLCSP-BP | 16 | 1.7 x 1.7 x 0.00 | |
High Efficiency Display Power and LED Driver for Smart Phones | Integrated TFT-LCD DC-DC Regulators | -40 to +85°C | WLCSP-BP | 30 | 2.6 x 2.3 x 0.01 | |
16-Channel, External Current Sinks LED Driver with Patented 2-pin Sensing to Protect Against LED Shorts | LED Backlight Drivers | QFN-48L, TQFPEP-44L | 44, 48 | 7 x 7, 10 x 10 | ||
High Precision, 16-Channel LED Backlighting Driver with Integrated Current Sinks for High Dynamic Range (HDR) LCD Displays | LED Backlight Drivers | QFN-48L | 48 | 7 x 7 | ||
ハイダイナミックレンジ(HDR)液晶ディスプレイ用高精度32チャンネルLEDバックライトドライバ(電流シンク内蔵) | LED Backlight Drivers | QFN-48L | 48 | 7 x 7 | ||
デコーダ、LVDS、TTL、MIPI、改良されたアップスケーリングエンジン、およびビデオ整合性診断機能を備えたLCDビデオプロセッサ | Automotive Display Processors | LQFP | 128 | 14.0 x 14.0 x 1.40 | ||
LCD Flat Panel Controller with Integrated NTSC/PAL/SECAM Decoder and Analog/Digital RGB/FB Input | Automotive Display Processors | 0 to +70°C | LQFP | 160 | 24.0 x 24.0 x 1.40 | 9.833 |
Low Cost Video Format Converter | Automotive Display Processors | -40 to +85°C, -40 to +105°C | QFN, WFQFN | 56 | 8.0 x 8.0 x 0.85, 8.0 x 8.0 x 0.90 | 4.336 |
3D Decoder based on LCD controller for Sharp™ dual-view digital panel | Automotive Display Processors | -40 to +85°C | LQFP | 208 | 28.0 x 28.0 x 0.00 | |
In-Car LCD Display Processor | Automotive Display Processors | See Datasheet | LQFP | 208 | 28.0 x 28.0 x 0.00 | |
Highly Integrated LCD Controller with On-Chip MCU & CCFL Controller | Automotive Display Processors | -40 to +85°C | LQFP | 128 | 0.0 x 0.0 x 1.40 | 7.858 |
Highly Integrated LCD Controller with On-Chip MCU & CCFL Controller | Automotive Display Processors | -40 to +85°C | LQFP | 128 | 0.0 x 0.0 x 1.40 | 7.724 |
Low cost, Highly integrated LCD controller for digital LCD panels | Automotive Display Processors | -40 to +85°C | TQFP | 80 | 12.0 x 12.0 x 0.00 | 6.422 |
Ultra Low Cost LCD Controller | Automotive Display Processors | -40 to +85°C, -40 to +105°C | QFN, WFQFN | 48 | 7.0 x 7.0 x 0.85 | 5.099 |
LCD Controller | Automotive Display Processors | -40 to +85°C | LQFP | 64 | 7.0 x 7.0 x 1.40 | |
TFT Flat Panel Controller with Built-in 3D Video Decoder, Triple ADCs, Dual PIP and 16-bit OSD Support | Automotive Display Processors | -40 to +85°C | LQFP | 216 | 24.0 x 24.0 x 0.00 | 19.32 |
LCD Video Processor with Built-in Decoder, TTL Inputs, BT.656 Output, and LVDS Panel Interface | Automotive Display Processors | -40 to +85°C, -40 to +105°C | TQFP | 100 | 12.0 x 12.0 x 0.00 | 6.422 |
LCD Controller | Automotive Display Processors | -40 to +85°C | LQFP | 80 | 10.0 x 10.0 x 0.00 | 4.731 |
TFT Display Controller | Automotive Display Processors | -40 to +85°C | LQFP | 80 | 10.0 x 10.0 x 0.00 | 4.05 |
TFT Display Controller | Automotive Display Processors | -40 to +85°C | LQFP | 80 | 10.0 x 10.0 x 0.00 | 5.399 |
TFT Display Controller | Automotive Display Processors | -40 to +85°C | LQFP | 80 | 10.0 x 10.0 x 0.00 | 6.081 |
LCD Video Processor with Built-in Decoder, LVDS and TTL Inputs, BT.656 Output, and LVDS Panel Interface | Automotive Display Processors | -40 to +85°C, -40 to +105°C | TQFP | 100 | 12.0 x 12.0 x 0.00 | 6.422 |
LCD Video Processor with Built-in Decoder, MCU, OSD, TCON and Analog RGB Input Support | Automotive Display Processors | -40 to +85°C | LQFP | 128 | 0.0 x 0.0 x 1.40 | 8.04 |
LCD Video Processor with Built-in Decoder, Triple ADCs, LVDS and TTL Inputs, MCU, OSD, TCON and LVDS Panel Interface | Automotive Display Processors | -40 to +85°C, -40 to +105°C | LQFP | 128 | 14.0 x 14.0 x 1.40 | 7.425 |
デコーダー、LVDS、TTL、MIPI、画像強調、ビデオ整合性診断機能内蔵LCD ビデオプロセッサ | Automotive Display Processors | LQFP | 156 | 20.0 x 14.0 x 1.40 | 13.05 | |
デコーダ、LVDS、TTL、MIPI、画像強調、ビデオ整合性診断機能内蔵 LCDビデオプロセッサ | Automotive Display Processors | LQFP | 156 | 20.0 x 14.0 x 1.40 | 15.49 | |
Video Processor with LVDS Interfaces, Image Enhancement, and Video Integrity Diagnostics | Automotive Display Processors | LQFP | 156 | 20.0 x 14.0 x 1.40 | 12.75 |