Overview

Renesas networking solutions address a wide range of applications including enterprise networking, network switch and router, internet access and network security. The explosion of cloud-based data requires network architecture to be more flexible and scalable. With a long history of offering cutting edge semiconductor products for network infrastructures, our solutions enable network appliances makers to improve time to market, with best in class performance, reliability, and scalability optimized for the digital age.

Networking Overview

Recommended Products

Memory

Semiconductor Device Recommended Products Features, etc.
High speed SRAM QDR-II/II+, DDR-II/II+ 18Mb-144Mb
high speed random access memory
standard QDR technology
High speed DRAM LLDRAM-II/III 288Mb-1.1Gb
specialized for high speed access and low power
Search Engine NSE 20Mb-80Mb,
for high performance packet header search
Low power SRAM LP SRAM 256Kb-64Mb,
wide line-up to support all applications,

Optical transceiver

Semiconductor Device Recommended Products Features, etc.
MCU RX651 high performance (32MHz)・low power
peripheral function for Optical Transceiver
(Data Flash、OCO、POR/LVD、SPI、I2C、ADC、DAC、temp sensor)
I²C bus Interface (fast mode plus 1Mbps support)
RX231 High performance (54MHz)・low power・small PKG
peripheral function for Optical Transceiver
(Data Flash、OCO、POR/LVD、SPI、I2C、ADC、DAC、temp sensor)
RX111 high performance (32MHz) low power・small PKG
peripheral function for Optical Transceiver
(Data Flash、OCO、POR/LVD、SPI、I2C、ADC、DAC、temp sensor)
LD/PD DFB-LD direct modulation DFB LDs supporting 25Gbps
100Gbps with four wavelengths (25Gbps × 4 channels)

Power management unit

Semiconductor Device Recommended Products Features, etc.
IGBT RBNxxH65T1 Series IGBT for Inverter circuit (UPS, Solar power, etc)
high efficiency(Low VCE(sat) and high speed device)
high robustness (Maximum VGE is ±30V/Maximum junction temperature:175℃)
RBNxxH125S1 Series
Photocouplers Transistor Output
IC Output
wide range line up including IGBT driver /Isolation Amprifier/Communication
Browse Applications

Packet Header Search Solution (200-400G)

Faced with the challenges of increasing numbers of IoT terminals and the migration to cloud computing, service providers are focused on widespread adoption of 400 Gbps class equipment.

Packet Header Search Solution (100G)

IoT era has arrived. With the exploding number of “things” connected to the internet and the realtime feedback requirements of these devices, demands of much higher speed network system are getting bigger year after year.

ACL Solution

Access Control is one of the most critical functions of a secured network. By applying a Network Search Engine (NSE) to handle access control tasks is key to any ACL solution.