Renesas is a leader in developing circuit-level RF innovations and is a trusted supplier to the leading communications systems providers. We use the Smart Silicon™ approach combining optimal process technologies with our unique circuit-level innovations to create a portfolio of differentiated RF products.
Glitch-Free™ Technology: Renesas’ digital step attenuators (DSA) virtually eliminate transient overshoot that occurs during MSB attenuation state transitions of standard DSAs. With Glitch-Free technology, amplifier damage and loss of information at the ADC are avoided.
FlatNoise™ Technology: Renesas’ variable gain amplifier (VGA) noise figure is kept virtually flat in the critical region, while gain is reduced. This greatly eases design constraints for radio engineers by enhancing signal-to-noise ratio (SNR).
Zero-Distortion™ Technology: Renesas’ RF amplifiers and RF mixers improve SNR by reducing the noise floor and third order intermodulation distortion. This is important for crowded spectrum environments, as it enhances quality-of-service (QoS) and frees up under-utilized spectrum.
K|Z| Constant Impedance Technology: Renesas’ RF switches maintain nearly constant impedance when switching between RF ports. By controlling the impedance during the switching process voltage standing wave ratio (VSWR), transients are minimized. This improves switch reliability, reduces voltage stresses on downstream components, and improves overall system performance.
KLIN Constant Linearity Technology: Renesas’ variable gain amplifiers maintain constant high linearity as gain is adjusted. As the gain is reduced, the linearity (OIP3) remains constant in the critical region. This prevents intermodulation distortion from degrading as the gain is reduced.
Renesas offers high-performance and full-featured radio frequency (RF) products helping to address unwanted interference from an increasingly crowded radio spectrum. Today’s higher data rates drive the need for better radio signal-to-noise ratios, which translates to the need for Renesas’ higher linearity RF components. Renesas’ patented RF solutions with unique technical innovations address the evolving needs of a wide range of applications, including cellular 5G/4G base stations, communications systems, microwave (RF/IF), CATV, test and measurement, and industrial.
|
|
|
---|---|---|
Type | Title | Date |
Guide | PDF 2.24 MB | |
Product Brief | PDF 983 KB | |
Product Brief | PDF 1.08 MB | |
Product Brief | PDF 438 KB | |
Product Brief | PDF 1.07 MB | |
Product Brief | PDF 1.12 MB | |
Product Brief | PDF 395 KB | |
Overview | PDF 1.15 MB | |
Application Brief | PDF 686 KB | |
9 items
|
An overview of how Renesas’ leadership in developing circuit-level RF innovations can help differentiate your next design
News | Feb 21, 2023 | ||
Blog Post | Sep 2, 2022 | ||
Blog Post | Sep 8, 2021 | ||
Blog Post | Apr 27, 2019 |