Renesas' radiation hardened switching regulator portfolio consists of radiation and single event effects (SEE) tolerant and radiation and SEE hardened high-efficiency synchronous buck regulators with integrated MOSFETs.

Documentation & Downloads

Title language Type Format File Size Date
Application Notes & White Papers
Radiation Hardened Load Switches Simplify Redundancy and Increase Reliability in Space Grade Power Systems White Paper PDF 522 KB
Using a Rad Hard Switching Regulator as a VTT Terminator in DDR Apps White Paper PDF 254 KB
AN1947: Intersil's Radiation Hardened Low Power FPGA Power Solutions Application Note PDF 304 KB
AN9867: End of Life Derating: A Necessity or Overkill Application Note PDF 338 KB
Downloads
iSim:PE Software v8.40 Software EXE 157.43 MB
Other
Intersil Space Products Brochure Brochure PDF 3.14 MB
TB515: High Power High Temperature Operating Life (HTOL) at High Currents Technical Brief PDF 296 KB
Intersil Commercial Lab Services Brochure PDF 364 KB
TB499: PCB Thermal Land Design for Ceramic Packages with Bottom Metal or Heat Sinks Technical Brief PDF 410 KB

News & Additional Resources