Previous industrial automation solutions used conventional bus connections such as RS-485 between master and node devices. This solution using the Renesas R-IN32M3 module allows ease of migration from an industrial field bus system to an industrial Ethernet system. It supports three major industry standard protocol stacks: PROFINET, EtherNet/IP and EtherCAT. This enables customers to develop industrial Ethernet systems easily.
System Benefits:
Renesas' complementary product portfolios of Analog + Power + Embedded Processing + Connectivity work together to deliver comprehensive solutions. Our product experts have developed "Winning Combinations," compelling product combinations that help our customers accelerate their designs and get to market faster.