ISL78226EVKIT1Z: Phase Dropping and Tracking

Part 2
Added on 2016-11-05

Part 2: Phase dropping and digital & analog tracking demonstration using the ISL78226EVAL1Z. Learn to program fault response using automated startup to load previously set fault conditions with the ISL78226EVKIT1Z GUI software.



関連ビデオ

5:41
The ISL78226 is the first 6-phase bidirectional PWM controller for buck and boost power conversions between 12V and 48V automotive buses.
5:57
Learn how to install and set-up the GUI software and connect the hardware before testing the ISL78226EVAL1Z.
13:59
This demonstration presents phase dropping and digital and analog tracking using the ISL78226EVKIT1Z board and GUI software.
18:24
Introducing the ISL78226, 6-Phase bidirectional DC/DC controller for automotive 12V - 48V power supply systems.
2:19
The ISL78220 6-phase controller is targeted for applications where high efficiency (>95 percent) and high power are required.
5:41
The ISL78226 is the first 6-phase bidirectional PWM controller for buck and boost power conversions between 12V and 48V automotive buses.
5:57
Learn how to install and set-up the GUI software and connect the hardware before testing the ISL78226EVAL1Z.
13:59
This demonstration presents phase dropping and digital and analog tracking using the ISL78226EVKIT1Z board and GUI software.
18:24
Introducing the ISL78226, 6-Phase bidirectional DC/DC controller for automotive 12V - 48V power supply systems.
2:19
The ISL78220 6-phase controller is targeted for applications where high efficiency (>95 percent) and high power are required.
5:41
The ISL78226 is the first 6-phase bidirectional PWM controller for buck and boost power conversions between 12V and 48V automotive buses.
5:57
Learn how to install and set-up the GUI software and connect the hardware before testing the ISL78226EVAL1Z.
13:59
This demonstration presents phase dropping and digital and analog tracking using the ISL78226EVKIT1Z board and GUI software.
18:24
Introducing the ISL78226, 6-Phase bidirectional DC/DC controller for automotive 12V - 48V power supply systems.
2:19
The ISL78220 6-phase controller is targeted for applications where high efficiency (>95 percent) and high power are required.