Evaluation Kit for VersaClock® 7 Programmable Clock
The RC31008A Evaluation Board (EVB) is designed to support users evaluating the RC31008A using clock generation in synthesizer mode for PCIe Gen 1-6 compliance or in...
The RC31xxxB (RC31008B and RC31012B) are small-form factor, fully integrated, low-power, high-performance jitter attenuators with network synchronization capabilities. The family supports JEDEC JESD204B/C for converter synchronization and SyncE for network-based synchronization. The RC31xxxB are ideal for driving converter circuits in wireless and wireline infrastructure, data center equipment, and instrumentation applications. The devices are members of Renesas' high-performance VersaClock®7 family
Up to 27 configurations reusable across multiple designs may be stored in on-chip One-Time Programmable (OTP) memory or external I2C EEPROM. Redundant input available for backup and used as reference clock where needed.
Software title
|
Software type
|
Company
|
---|---|---|
Renesas IC Toolbox (RICBox) The Renesas IC Toolbox (RICBox) software platform enables customers to configure Renesas devices on evaluation kits when attached to the computer running the software.
|
Software Package | Renesas |
1 item
|
The RC31008A Evaluation Board (EVB) is designed to support users evaluating the RC31008A using clock generation in synthesizer mode for PCIe Gen 1-6 compliance or in...
The RC31012A Evaluation Board (EVB) is designed to support users evaluating the RC31012A using clock generation in synthesizer mode for PCIe Gen 1-6 compliance or in...
The VersaClock 7 programmer board is made to ease the programming of RC21008, RC31008 blank devices. With the on-board USB interface, RICBox™ GUI can be used to...
The VersaClock 7 programmer board is made to ease the programming of RC21012, RC31012 blank devices. With the on-board USB interface, RICBox™ GUI can be used to...
RCTIMING-DEMO is a Renesas products combination kit. The kit includes a Renesas RL78 MCU, DA14531MOD Bluetooth® Low Energy (LE) module, LDO, RTC (1338-31DVG) and...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Learn more about how to configure the VersaClock®7 evaluation board using the supporting RICBox software. VersaClock®7 devices achieve any frequency-in, any frequency-out for high speed SerDes used in switches routers, accelerator cards, and server applications.