概要
説明
The MK2746 is a low cost, low jitter, high performance clock synthesizer for DVD and other MPEG2 based applications. Using analog Phase Locked Loop (PLL) techniques, the device accepts a 27 MHz fundamental mode crystal or clock input to produce multiple output clocks including the processor clock, audio clock, bus driver clock, SDRAM clock and a Video clock. The audio clocks are frequency locked to the 27 MHz input using our patented zero ppm error techniques, allowing audio and video to track exactly, thereby eliminating the need for large buffer memory.
特長
- Packaged in 16 pin TSSOP
- Operating voltage of 3.3 V
- Provides tight jitter controlled selectable processor clock per table.
- Provides selectable audio clock per table.
- Provides fixed outputs of 27 MHz (Video), 50 MHz
- (DSP/Bus clock) and 133.33 MHz (SDRAM).Advanced, low power, sub-micron CMOS process
製品比較
アプリケーション
ドキュメント
= ピックアップ
ログイン後、ご登録が可能となります。
|
|
|
---|---|---|
分類 | タイトル | 日時 |
データシート | PDF 242 KB | |
アプリケーションノート | PDF 150 KB | |
製品変更通知 | PDF 361 KB | |
アプリケーションノート | PDF 231 KB | |
4 items
|