ADC1112D125F2 demo board; LVDS/DDR version;
IDT's dual-channel ADC demoboard is suitable for dynamic performance evaluations from low to high IF configuration with LVDS/DDR output variants. A data-acquisition...
The ADC1112D125HN is a dual channel 11-bit Analog-to-Digital Converter (ADC) optimized for high dynamic performances and low power consumption at sample rates up to 125 Msps. Supplied from a single 3 V source, it can handle output logic levels from 1.8 V to 3.3 V in CMOS mode, because of a separate digital output supply. It supports the Low Voltage Differential Signaling (LVDS) Double Data Rate (DDR) output standard.
IDT's dual-channel ADC demoboard is suitable for dynamic performance evaluations from low to high IF configuration with LVDS/DDR output variants. A data-acquisition...
[製品選択]テーブル内の製品名をクリックするとSamacSysが提供する回路図シンボル、PCBフットプリント、3D CADモデルがご確認いただけます。 お探しのシンボルやモデルが見つからない場合、Webサイトから直接リクエストできます。
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
ご購入 / サンプル |
|
---|---|---|---|---|---|---|
型名 | ||||||
VFQFPN | 64 | I | Yes | Tray | ||
VFQFPN | 64 | I | Yes | Reel |