Heating, Ventilation and Air Conditioning (HVAC)

Overview

An HVAC unit requires an MCU with networking support to implement a linked configuration between the main unit and distributed motor units.
Renesas offers an extensive lineup of CAN/CAN-FD/LIN MCUs as well an array of analog and power devices ideal for use in motor units.

System Block Diagram

Heating, Ventilation and Air Conditioning System Block Diagram

Automotive Development Tools Icon

Automotive Development Tools

Through collaboration with many tool vendors, Renesas offers development tools for a variety of automotive systems.