The RZ/G2LC microprocessor includes a Cortex®-A55 (1.2 GHz) CPU, 16-bit DDR3L/DDR4 interface, and 3D graphics engine with Arm Mali-G31. It also has many interfaces such as camera input, display output, USB 2.0, and Gbit-Ether, making it ideal for applications such as entry-class industrial human-machine interfaces (HMIs) and embedded devices with GUI capabilities.
RZ/G2LC | RZ/G2L | RZ/G2UL | |
CPU | Cortex-A55 x 2 + Cortex-M33 x 1 | Cortex-A55 x 2 + Cortex-M33 x 1 | Cortex-A55 x 1 + Cortex-M33 x 1 |
Lead Count (#) | 361 | 551 | 361 |
Operating Freq (Max) (MHz) | 1200 | 1200 | 1000 |
GPU | Arm Mali-G31 | Arm Mali-G31 | - |
View Product | View Product |
Title | Type | Date | |
---|---|---|---|
ZIP34.68 MB
|
Manual - Hardware
|
||
Guide
|
|||
Flyer
|
|||
PDF268 KB
|
Application Note
|
||
Application Note
|
|||
PDF209 KB
|
Application Note
|
||
PDF316 KB
|
Application Note
|
||
PDF432 KB
|
Application Note
|
||
PDF973 KB Related Files:
|
Application Note
|
||
PDF997 KB Related Files:
|
Application Note
|
||
PDF162 KB
|
Application Note
|
||
PDF165 KB
|
Application Note
|
||
PDF249 KB
|
Application Note
|
||
PDF190 KB
|
Application Note
|
||
PDF682 KB
|
Application Note
|
||
PDF413 KB
|
Application Note
|
||
Application Note
|
|||
PDF1.30 MB
|
Application Note
|
||
Brochure
|
|||
Brochure
|
|||
PDF5.27 MB
|
Brochure
|
||
Brochure
|
|||
General Reliability Literature
|
|||
ZIP1.17 MB
|
Guide
|
||
PDF1.07 MB
|
Guide
|
||
ZIP13.37 MB
|
Guide
|
||
PDF517 KB
|
Guide
|
||
PDF369 KB
|
Guide
|
||
PDF358 KB
|
Guide
|
||
ZIP5.21 MB
|
Manual - Development Tools
|
||
PDF1.01 MB
|
Manual - Development Tools
|
||
Manual - Development Tools
|
|||
PDF581 KB
|
Manual - Development Tools
|
||
PDF1.64 MB
|
Manual - Development Tools
|
||
PDF2.12 MB
|
Manual - Development Tools
|
||
PDF862 KB
|
Manual - Development Tools
|
||
PDF453 KB
|
Manual - Hardware
|
||
PDF800 KB
|
Manual - Software
|
||
PDF569 KB
|
Manual - Software
|
||
PDF1.09 MB
|
Manual - Software
|
||
PDF615 KB
|
Manual - Software
|
||
PDF2.65 MB
|
Manual - Software
|
||
PDF1.97 MB
|
Manual - Software
|
||
PDF1.09 MB
|
Manual - Software
|
||
PDF452 KB
|
Manual - Software
|
||
ZIP9.48 MB
|
Other
|
||
Other
|
|||
Other
|
|||
Release Note
|
|||
Release Note
|
|||
PDF2.87 MB
|
Release Note
|
||
PDF427 KB
|
Release Note
|
||
Release Note
|
|||
Release Note
|
|||
Release Note
|
|||
PDF3.00 MB
|
Release Note
|
||
Release Note
|
|||
PDF535 KB
|
Technical Update
|
||
PDF256 KB
|
Technical Update
|
||
PDF334 KB
|
Technical Update
|
||
Technical Update
|
|||
Tool News - Release
|
|||
Tool News - Release
|
|||
Tool News - Release
|
|||
Tool News - Release
|
|||
Tool News - Release
|
|||
Tool News - Release
|
|||
White Paper
|
Title | Type | Company |
---|---|---|
e² studioEclipse-based Renesas integrated development environment (IDE). [Support MCU/MPU: RA, RE, RX, RL78, RH850, Renesas Synergy, RZ] |
IDE and Coding Tool | Renesas |
RZ MPU Graphics Library Evaluation Version for RZ/G2L, RZ/G2LC and RZ/V2LRZ MPU Graphics Library for RZ/G2L, RZ/G2LC, and RZ/V2L. You can use the graphics function on them by building according to the integration guide which is enclosed in the download file. |
Software Package | Renesas |
RZ MPU Security PackageSecurity Package for MPUs of the RZ/G2L Group and RZ/V2L. This package is used in combination with the Linux package provided for each device. |
Software Package | Renesas |
RZ/G Verified Linux Package [5.10-CIP]Linux Packages for MPUs of the RZ/G2 Group. Functions of this products have been verified and regular maintenance is also provided. | Software Package | Renesas |
RZ/G2L Group Board Support Package [4.19-CIP] Board Support Package and release notes for RZ/G2L Group. You can use Linux on the RZ/G2L Group by building according to the release notes. | Software Package | Renesas |
RZ/G2L and RZ/G2UL Group Multi-OS PackageRZ/G2L CM33 Multi-OS Package is the software package consisting of Flexible Software Package (FSP) as software package for Renesas MCU with Arm® Cortex-M Core and OpenAMP as standardization API of framework for interprocessor communication for developing multi OS solution. | Software Package | Renesas |
Title | Type | Date | |
---|---|---|---|
GZ315.10 MB
|
Library
|
||
ZIP6.09 MB
|
PCB Design Files
|
||
ZIP20.06 MB
|
PCB Design Files
|
||
Software & Tools - Evaluation Software
|
|||
ZIP32.99 MB
|
Software & Tools - Evaluation Software
|
||
GZ14 KB
|
Software & Tools - Evaluation Software
|
||
Software & Tools - Evaluation Software
|
|||
GZ30.92 MB
|
Software & Tools - Evaluation Software
|
||
Software & Tools - Other
|
|||
ZIP2 KB
|
Software & Tools - Software
|
||
ZIP36.58 MB
|
Software & Tools - Software
|
||
ZIP36.85 MB
|
Software & Tools - Software
|
||
Software & Tools - Software
|
|||
Software & Tools - Software
|
|||
Software & Tools - Software
|
|||
ZIP4.25 MB Related Files:
|
Software & Tools - Software
|
||
ZIP4.88 MB Related Files:
|
Software & Tools - Software
|
||
ZIP11.72 MB
|
Software & Tools - Software
|
||
7Z2,275.92 MB
|
Software & Tools - Software
|
||
Software & Tools - Software
|
|||
ZIP35.74 MB
|
Software & Tools - Software
|
||
GZ32.40 MB
|
Software & Tools - Software
|
||
ZIP526 KB
|
Software & Tools - Software
|
||
ZIP317.67 MB
|
Software & Tools - Software
|
||
ZIP2.12 MB
|
Software & Tools - Software
|
||
PATCH145 KB
|
Software & Tools - Software
|
||
ZIP33.02 MB
|
Software & Tools - Software
|
||
GZ28 KB
|
Software & Tools - Software
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.